2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-322 NB01

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
Weight
WEIGHT [g]
DIGITALBOOK
1
140-050-322
NB01
4510932059022
Standard
Round
10.78
1.1
9.5
9.5
15.2
White/Ivory
White
Polyamide (PA)
2
Link
Vis komprimeret visning (1 produkt)
ShorttextMAGNETIC CATCH
Sidste ændring20.10.2025 13:42:55
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number140-050-322
Type CodeNB01
GTIN-Code4510932059022
Order Number140-050-322
CNSPHYPROP Physical Properties