2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-025-896 HG-JHM9-S-WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Torque N.m/1set
TORQUENM1SET
Max Torque kgf.cm/1 set
MAXTORQUEKGFCM1SET
Min Torque kgf.cm/1 set
MINTORQUEKGFCM1SET
Max Torque N.m/1 set
MAXTORQUENM1SET
Min Torque N.m/1 set
MINTORQUENM1SET
Torque kgf.cm/2pcs
TORQUEKGFCM2PCS
Length L
LENGTHL
Width W
WIDTHW
MANUAL
1
2
3
4
170-025-895
HG-JHM9-S-BL
4510932039833
Special Type
Polyacetal (POM)
Black
105°
0.054 to 0.086
0.88
0.55
0.086
0.054
0.55 to 0.88
43
32
Link
170-025-896
HG-JHM9-S-WT
4510932088527
Special Type
Polyacetal (POM)
White
105°
0.054 to 0.086
0.88
0.55
0.086
0.054
0.55 to 0.88
43
32
Link
170-037-326
HG-JHM9-S4-BL
4510932180580
Special Type
Polyacetal (POM)
Black
105°
0.027 to 0.043
0.44
0.275
0.043
0.027
0.275 to 0.44
43
32
Link
170-037-327
HG-JHM9-S4-WT
4510932180597
Special Type
Polyacetal (POM)
White
105°
0.027 to 0.043
0.44
0.275
0.043
0.027
0.275 to 0.44
43
32
Link
Vis komprimeret visning (4 produkter)
ShorttextMINI DAMPER HINGE
Sidste ændring20.10.2025 13:46:07
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number170-025-896
Type CodeHG-JHM9-S-WT
GTIN-Code4510932088527
Order Number170-025-896