525870 DGEA-40-SIE-M8

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Size
KDM [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
H5 [mm]
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
D1
D2
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
525868
DGEA-18-SIE-M8
2024-12-31
18
77
0
5
21
7.5
3
2
0
0
114
90
74.0
84
0
M4
M4
0.200
4052568083090
525869
DGEA-25-SIE-M8
2024-12-31
25
68
0
7
26
8.0
3
2
0
0
117
101
85.0
100
0
M4
M5
0.250
4052568083106
525870
DGEA-40-SIE-M8
2024-12-31
40
92
0
7
26
10.0
3
7
0
0
190
133
124.5
145
0
M4
M5
0.600
4052568162122
539935
DGEA-18-G-SIE-M8
2024-12-31
18
40
34
5
21
0.0
3
2
17
11
114
34
74.0
84
46
M4
M4
0.170
4052568090203
539936
DGEA-25-G-SIE-M8
2024-12-31
25
55
49
7
26
0.0
3
2
19
12
117
44
85.0
100
58
M4
M5
0.250
4052568090210
539937
DGEA-40-G-SIE-M8
2024-12-31
40
64
52
7
26
0.0
3
4
23
16
153
68
124.5
145
82
M4
M5
0.520
4052568177959
Vis komprimeret visning (6 produkter)
Order number525870
ShorttextMounting kit
Sidste ændring22.08.2023 14:54:41
Enhed

Klassifikationer