Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQM30 - MULTI-ONE WAY TORQUE HINGE
Sugatsune
...
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-TQM30 - MULTI-ONE WAY TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-054-855 HG-TQM30A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Length L
LENGTHL
Material
MATERIAL
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Width W
WIDTHW
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
1
2
170-054-855
HG-TQM30A
4510932228220
Main Body
Sheet Metal
Black
62
Stainless Steel
Hinge Closing Direction Torque Generation Type|One-way Torque Hinge
Horizontal
43
(±20%)
(±20%)
30.6
170-054-856
HG-TQM30B
4510932228237
Main Body
Sheet Metal
Black
62
Stainless Steel
Hinge Opening Direction Torque Generation Type|One-way Torque Hinge
Horizontal
43
(±20%)
(±20%)
30.6
Vis komprimeret visning (2 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Sugatsune
- HG-TQM30
Shorttext
MULTI-ONE WAY TORQUE HINGE
Sidste ændring
20.10.2025 13:42:43
Enhed
Nøgleord
Component
HINGES
Hardware
Industrial
TORQUE HINGE
TORQUE HINGES
WAY
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
170-054-855
Type Code
HG-TQM30A
GTIN-Code
4510932228220
Order Number
170-054-855
CNSPHYPROP Physical Properties