2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VFR5110-1E

Expand Table
EN
1/5
Symbol
SYMBOL
Body option
BOPTION
Pilot type
PILOT
Coil rated voltage
COIL
Electrical entry
ENTRY
Option
OPTION
Pilot valve manual override
MANUAL
Piping
PIPING
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
(1) 2-position single
(0) Standard
(-) Internal pilot
(1) 100 VAC 50/60Hz
(E) Grommet terminal
(-) None
(-) Non-locking push type
N/A
(-) Without sub-plate
N/A
N/A
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextNon plug-in Type/Single Unit
Sidste ændring19.06.2025 13:49:52
Enhed

Klassifikationer

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve
Automation Automation

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 13.0

51-03-01-03 Electrically operated valve (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)