2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPBRU12-12

Expand Table
EN
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance r6
DTOL [mm]
Thickness (N)
T [mm]
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance H7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
MPBRU5-8
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.032/+0.020
8
7
+0.028/+0.019
1.0
7
+0.015/0
MPBRU6-8
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.032/+0.020
8
8
+0.028/+0.019
1.0
8
+0.015/0
MPBRU8-8
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.040/+0.025
8
10
+0.028/+0.019
1.0
10
+0.015/0
MPBRU10-10
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.040/+0.025
10
12
+0.034/+0.023
1.0
12
+0.018/0
MPBRU12-12
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.050/+0.032
12
15
+0.034/+0.023
1.5
15
+0.018/0
MPBRU15-12
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.050/+0.032
12
18
+0.034/+0.023
1.5
18
+0.018/0
MPBRU16-12
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.050/+0.032
12
20
+0.041/+0.028
2.0
20
+0.021/0
MPBRU20-15
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.061/+0.040
15
24
+0.041/+0.028
2.0
24
+0.021/0
MPBRU25-16
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.061/+0.040
16
29
+0.041/+0.028
2.0
29
+0.021/0
MPBRU30-16
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.061/+0.040
16
34
+0.050/+0.034
2.0
34
+0.025/0
Vis komprimeret visning (10 konfigurerbare produkter)
ShorttextOil Free Bushings - Copper Alloy Straight Thin Wall - Inner Diameter E7 Outer Diameter r6 Type
Sidste ændring29.11.2024 04:06:11
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Type CodeMPBRU12-12