2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LFZB15-8

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Thermal Resistance
TR [°C]
d
DD [mm]
L Selection
L [mm]
D
D [mm]
T
T [mm]
T Tolerance
TTOL [mm]
Hole Size (Housing Dia.)
HS [mm]
Hole Size (Housing Dia.) Tolerance
HSTOL [mm]
Tolerance (Reference)-Inner Dia. after Press-Fitted
TOL [mm]
Size (Shaft Diameter)
SIZE [mm]
Size (Shaft Diameter) Tolerance
SIZETOL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LFZB3-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
3
3
5
1.0
0/-0.025
5
+0.012/0
+0.062/0
3
-0.025/-0.034
LFZB4-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
4
3
6
1.0
0/-0.025
6
+0.012/0
+0.062/0
4
-0.025/-0.037
LFZB5-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
5
3
7
1.0
0/-0.025
7
+0.015/0
+0.065/0
5
-0.025/-0.037
LFZB6-3
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
6
3
8
1.0
0/-0.025
8
+0.015/0
+0.065/0
6
-0.025/-0.037
LFZB8-5
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
8
5
10
1.0
0/-0.025
10
+0.015/0
+0.065/0
8
-0.025/-0.040
LFZB10-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
10
6
12
1.0
0/-0.025
12
+0.018/0
+0.068/0
10
-0.025/-0.040
LFZB12-6
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
12
6
14
1.0
0/-0.025
14
+0.018/0
+0.068/0
12
-0.025/-0.043
LFZB13-8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
13
8
15
1.0
0/-0.025
15
+0.018/0
+0.068/0
13
-0.025/-0.043
LFZB15-8
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
15
8
17
1.0
0/-0.025
17
+0.018/0
+0.068/0
15
-0.025/-0.043
LFZB16-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
16
10
18
1.0
0/-0.025
18
+0.018/0
+0.068/0
16
-0.025/-0.043
LFZB18-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
18
10
20
1.0
0/-0.025
20
+0.021/0
+0.071/0
18
-0.025/-0.043
LFZB20-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
20
10
23
1.5
0/-0.030
23
+0.021/0
+0.081/0
20
-0.025/-0.046
LFZB22-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
22
10
25
1.5
0/-0.030
25
+0.021/0
+0.081/0
22
-0.025/-0.046
LFZB25-10
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
25
10
28
1.5
0/-0.030
28
+0.021/0
+0.081/0
25
-0.025/-0.046
LFZB30-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
30
12
34
2.0
0/-0.030
34
+0.025/0
+0.085/0
30
-0.025/-0.046
LFZB35-20
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
35
20
39
2.0
0/-0.030
39
+0.025/0
+0.085/0
35
-0.025/-0.050
LFZB40-12
Filler Filled PTFE Layer, Sintered Bronze Layer, Steel Back Metal Layer
-200~280
40
12
44
2.0
0/-0.030
44
+0.025/0
+0.085/0
40
-0.025/-0.050
Vis komprimeret visning (18 konfigurerbare produkter)
ShorttextOil Free Bushings - Multi-Layered LF - Standard
Sidste ændring29.11.2024 04:06:07
Enhed

Klassifikationer