Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.50 Keys
BN 870 Parallel keys deep pattern, face side domed
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), steel C 45+C, plain
Bossard Catalog
...
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), steel C 45+C, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 870 1318500 parallel key A 8x7x50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
BNNORM3
Material
BNMAT
Surface
BNSURFACE
Width h9
B [mm]
Height
H [mm]
Length
L [mm]
123
|
A 8x7x18
124
|
A 8x7x20
125
|
A 8x7x22
126
|
A 8x7x25
127
|
A 8x7x28
128
|
A 8x7x32
129
|
A 8x7x36
130
|
A 8x7x40
131
|
A 8x7x45
132
|
A 8x7x50
133
|
A 8x7x56
134
|
A 8x7x63
135
|
A 8x7x70
136
|
A 8x7x80
137
|
A 8x7x90
138
|
A 8x7x100
139
|
A 8x7x110
140
|
A 8x7x125
1318381
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
16.000
1318403
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
18.000
1318411
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
20.000
1318438
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
22.000
1318446
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
25.000
1318454
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
28.000
1318462
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
32.000
1318470
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
36.000
1318489
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
40.000
1318497
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
45.000
1318500
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
50.000
1318519
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
56.000
1318527
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
63.000
1318535
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
70.000
1318543
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
80.000
1318551
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
90.000
1318578
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
100.000
1318586
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
110.000
1318594
DIN 6885 A
ISO R773
VSM 15161 A
Steel C 45+C
plain
8.000
7.000
125.000
Vis komprimeret visning (265 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Bossard Catalog
- BN 870
Order number
1318500
Shorttext
Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), steel C 45+C, plain
Sidste ændring
10.03.2025 09:26:11
Enhed
Nøgleord
Catalog
Fastening technology
ISO
Keys
Parallel keys
Standard
domed
face
fastening elements
pins
plain
side
steel
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
1318500
ECLASS 5.1
23-10-05-01 Feather, retainer, Woodruff key
Width of nominal cross section
8.000
Interior diameter
22.000
Max. range of diameter
30.000
Standardized letter as designation of form
A
Length
50.000
Publication date (year-month)
1968-08
Height
7.000
ECLASS 5.0
23-10-05-01 01
Norme dimension
DIN 6885-A-hF
Norme dimension édition
1968-08
Lettre de forme, conform
DIN 6885
Section nominale, hauteu
7.000
Section nominale, largeu
8.000
Diamètre intérieur
22.000
Plage max. de mesure de
30.000
Longueur
50.000
Forme de lettre
A