Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® AQ-Seal® 5
Turcon® AQ-Seal® 5 - Piston, double actions sealing elements from Turcon® material
Trelleborg
...
Piston seals
Turcon® AQ-Seal® 5
Turcon® AQ-Seal® 5 - Piston, double actions sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PQ0201300-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Bore Diameter H9
DN [mm]
Groove Diameter h9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
14
|
PQ0200850-M12N
15
|
PQ0200900-M12N
16
|
PQ0200950-M12N
17
|
PQ0201000-M12N
18
|
PQ0201050-M12N
19
|
PQ0201100-M12N
20
|
PQ0201150-M12N
21
|
PQ0201200-M12N
22
|
PQ0201250-M12N
23
|
PQ0201300-M12N
24
|
PQ0301350-M12N
25
|
PQ0301400-M12N
26
|
PQ0301500-M12N
27
|
PQ0301600-M12N
28
|
PQ0301700-M12N
29
|
PQ0301800-M12N
30
|
PQ0301900-M12N
31
|
PQ0302000-M12N
PQ0200800
80.0
67.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0200850
85.0
72.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0200900
90.0
77.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0200950
95.0
82.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201000
100.0
87.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201050
105.0
92.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201100
110.0
97.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201150
115.0
102.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201200
120.0
107.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201250
125.0
112.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0201300
130.0
117.0
8.3
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301350
135.0
117.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301400
140.0
122.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301500
150.0
132.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301600
160.0
142.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301700
170.0
152.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301800
180.0
162.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0301900
190.0
172.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
PQ0302000
200.0
182.0
12.3
1.3
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
Recommended range
Vis komprimeret visning (47 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Trelleborg
- Turcon® AQ-Seal® 5
Shorttext
Piston, double actions sealing elements from Turcon® material
Sidste ændring
21.07.2023 07:25:28
Enhed
Nøgleord
Fluid
Industrial Sealing
Piston Seals
Sealing Systems
Systems
double actions
material
piston
sealing elements