Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Sensors
Connecting cables
NEDU - plug connector
Festo
Products
Sensors
Connecting cables
NEDU - plug connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
562248 NEDU-M12D4-M12T4-IS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
544391
NEDU-M8D3-M8T4
2017-03-31
0.0095
4052568091828
Yes
No
-
-
-
541596
NEDU-M12D5-M12T4
2017-03-31
0.0255
4052568050559
Yes
No
-
-
-
541597
NEDU-M8D3-M12T4
2017-03-31
0.0169
4052568050566
Yes
No
-
-
-
562248
NEDU-M12D4-M12T4-IS
0.0255
4052568099169
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
2839846
NEDU-L2R1-V8-M12G5-M12G5
0.0280
4052568062491
Yes
No
-
-
-
2839867
NEDU-L2R1-V10-M12G5-M12G5
0.0250
4052568062507
Yes
Yes
7439-92-1
fc61d557-4f10-40d7-9a8a-68cde88a072e
05.03.2025
574586
NEDU-L4R1-M8G3L-M12G8
0.0580
4052568103446
Yes
No
-
-
-
574587
NEDU-L6R1-M8G3L-M12G8
0.0740
4052568223649
Yes
No
-
-
-
8074119
NEDU-L4R1-M8G3N-M12G8
kein Katalog Produkt
0.0580
Yes
No
-
-
-
Vis komprimeret visning (9 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- NEDU
Order number
562248
Shorttext
plug connector
Sidste ændring
02.05.2025 11:15:41
Enhed
Nøgleord
Plug connector
Products
Klassifikationer
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-06-03-11 Assembled sensor actuator-line
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 8.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
ETIM 10.0
EC001855 Sensor-actuator patch cord