2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9909.22.37.65

Expand Table
1/5
Art. No.
CNSORDERNO
Designation
BZ
Level of detail
LOD
Length
L [mm]
Width
B [mm]
Height
H [mm]
Color
F
Material
CNSMAT
Properties
ES
Glow wire test
GP
Info
I
E-No.
ENO
Individual net weight
CNSMASSEXACT [g]
Volume
CNSVOLUMEEXACT [l]
EAN-Code
CNSEAN
Data Sheet
INFOLINK
1
9909.22.37.65
Plug-in cover with center screw, 130x130 mm, light grey, RAL 7047
300
130
130
7.0
RAL 7047
ASA Blend
non-halogen
850°C nach EN 60695-2-11
UV resistant
155 910 238
62.600
0.710
7611614271965
HTML (Online)
Vis komprimeret visning (1 konfigurerbart produkt)
Order number9909.22.37.65
ShorttextPlug-in cover with insulated central screw
Sidste ændring28.04.2025 07:20:12
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Compare multiple parts
Add at least 2 products with