2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BNI PNT-508-105-Z031

Expand Table
DA
1/5
Availability
VERF
Order code
BC
Artikelbezeichnung
TC
Product view
PX
ICON
EDZ
Customs number
TRAFFIC
Tech. Details
TECH
Description
DESCRIPT
CAE
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
no more available
BNI0053
BNI PNT-104-105-Z015
47226_00
BAL.BNI0053
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Configurable inputs/outputs = no, Current sum US, sensor = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
no more available
BNI005F
BNI PNT-202-105-Z015
47591_01
BAL.BNI005F
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital outputs = 8x PNP, Configurable inputs/outputs = no, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
EPlan
Available
BNI0052
BNI PNT-302-105-Z015
47229_00
BAL.BNI0052
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Display = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI006C
BNI PNT-502-102-Z015
49784_01
BAL.BNI006C
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A short-circuit proof and overload-proof, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 4x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
EPlan
no more available
BNI004U
BNI PNT-502-105-Z015
46989_00
BAL.BNI004U
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 4x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI005H
BNI PNT-508-105-Z015
48989_00
BAL.BNI005H
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Display = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A short-circuit proof and overload-proof, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
no more available
BNI00A0
BNI PNT-302-105-R015
53278_01
85176200
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = PPS, Dimension = 68 x 42.9 x 226 mm, Ambient temperature = -5...70 °C, IP rating = IP67
no more available
BNI008N
BNI PNT-508-105-R015
52276_01
85176200
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = PPS, Dimension = 68 x 42.9 x 226 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A
no more available
BNI009N
BNI PNT-302-005-E002
54050_00
BAL.BNI009N
85176200
Tech. Detail
Special characteristics = Washdown, Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Stainless steel (1.4571), Dimension = 70 x 44.1 x 228 mm, Ambient temperature = -40...70 °C, IP rating = IP69
EPlan
no more available
BNI009M
BNI PNT-508-005-E002
54048_00
BAL.BNI009M
85176200
Tech. Detail
Special characteristics = Washdown, Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = 1.4571 stainless steel, Dimension = 70 x 44.1 x 228 mm, Ambient temperature = -40...70 °C, IP rating = IP69, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A
EPlan
Available
BNI007K
BNI PNT-508-105-Z031
50337_00
BAL.BNI007K
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = Push-Pull RJ45, 8-pin, Connection (COM 2) = Push-Pull RJ45, 8-pin, Connection (supply voltage IN) = Push/Pull, 5-pin, Connection (supply voltage OUT) = Push/Pull, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 16.0 A, Current sum UA, actuator = 16.0 A, Housing material = Zinc, Die casting, Dimension = 84.4 x 47 x 185.4 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
EPlan
no more available
BNI007J
BNI PNT-508-105-Z031-002
50336_00
BAL.BNI007J
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = Push-Pull SCRJ, 2-pin, Connection (COM 2) = Push-Pull SCRJ, 2-pin, Connection (supply voltage IN) = Push/Pull, 5-pin, Connection (supply voltage OUT) = Push/Pull, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 16.0 A, Current sum UA, actuator = 16.0 A, Housing material = Zinc, Die casting, Dimension = 84.4 x 47 x 185.4 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A
EPlan
Available
BNI007M
BNI PNT-509-105-Z033
50309_01
BAL.BNI007M
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection slots = 16x M12x1-Female, 5-pin, A-coded, Digital inputs = 32x PNP, Type 3, Digital outputs = 32x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A short-circuit proof and overload-proof, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 334 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link , 8x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BNI0092
BNI PNT-507-005-Z040
53204_00
BAL.BNI0092
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection slots = 4x M12x1-Female, 5-pin, A-coded, Digital inputs = 8x PNP, Type 3, Digital outputs = 8x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A short-circuit proof and overload-proof, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 37 x 32.6 x 224 mm, Ambient temperature = -40...70 °C, IP rating = IP67, Auxiliary interfaces = 4x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
no more available
BNI00A9
BNI PNT-527-005-Z040
53369_00
BAL.BNI00A9
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection slots = 4x M12x1-Female, 5-pin, A-coded, Digital inputs = 4x PNP, Type 3, Configurable inputs/outputs = no, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 37 x 32.6 x 224 mm, Ambient temperature = -40...70 °C, IP rating = IP67, Auxiliary interfaces = 4x IO-Link, IO-Link version = 1.1, Port-class = Type B
EPlan
Available
BNI00AZ
BNI PNT-538-105-Z063
54951_00
BAL.BNI00AZ
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Display = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 4-pin, T-coded, Connection (supply voltage OUT) = M12x1-Female, 4-pin, T-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 12x PNP, Type 3, Digital outputs = 12x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A short-circuit proof and overload-proof, Current sum US, sensor = 12.0 A, Current sum UA, actuator = 12.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 31.7 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A (4x) + Type B (4x), Safety Hub Support = yes
EPlan
no more available
BNI007Y
BNI PNT-508-105-Z031-004
51128_00
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = Push-Pull RJ45, 8-pin, Connection (COM 2) = Push-Pull SCRJ, 2-pin, Connection (supply voltage IN) = Push/Pull, 5-pin, Connection (supply voltage OUT) = Push/Pull, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 2, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Output current max. = 2 A, Current sum US, sensor = 16.0 A, Current sum UA, actuator = 16.0 A, Housing material = Zinc, Die casting, Dimension = 84.4 x 47 x 185.4 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A
no more available
BNI007L
BNI PNT-206-105-Z015
50893_00
BAL.BNI007L
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = 7/8"-Male, 5-pin, Connection (supply voltage OUT) = 7/8"-Female, 5-pin, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital outputs = 16x PNP, Configurable inputs/outputs = no, Output current max. = 2 A, Current sum US, sensor = 9.0 A, Current sum UA, actuator = 9.0 A, Housing material = Zinc, Die casting, Dimension = 68 x 37.9 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67
EPlan
Available
BNI00EN
BNI PNT-508-105-Z067
57794_01
BAL.BNI00EN
85176200
Tech. Detail
Interface = Profinet I/O, Fast Start-Up (FSU) = yes, Operating voltage Ub = 18...30.2 VDC, Connection (COM 1) = M12x1-Female, 4-pin, D-coded, Connection (COM 2) = M12x1-Female, 4-pin, D-coded, Connection (supply voltage IN) = M12x1-Male, 5-pin, L-coded, Connection (supply voltage OUT) = M12x1-Female, 5-pin, L-coded, Connection slots = 8x M12x1-Female, 5-pin, A-coded, Digital inputs = 16x PNP, Type 3, Digital outputs = 16x PNP, Configurable inputs/outputs = yes, Interface IIoT = REST API, Output current max. = 4 A short-circuit proof and overload-proof, Current sum US, sensor = 16 A, Current sum UA, actuator = 16 A, Housing material = Zinc, Die casting, Dimension = 68 x 31.7 x 224 mm, Ambient temperature = -5...70 °C, IP rating = IP67, Auxiliary interfaces = 8x IO-Link, IO-Link version = 1.1, Port-class = Type A, Safety Hub Support = yes
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Vis komprimeret visning (43 produkter)
Order numberBNI007K
Sidste ændring02.02.2026 07:37:33
Enhed

Klassifikationer

CNS

CNSELEK|5|8|9 Supply voltage Function
Function descriptionPLC connection point, 1 connection point, to supply connected sensor / actuator with power (-)
Function NameCH20
Function short descriptionPLC connection point, PLC PS (-)
Symbol/Function NumberCNS012505-0002||21
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSELEK|5|8|9 Supply voltage Function
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module
27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module

ECLASS 10.1

27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module
27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module

ECLASS 9.0

27-24-26-02 Field bus, decentralized peripheral- analogue/digital I/O module

ETIM 10.0

EC001597 Fieldbus, decentr. periphery - analogue/digital I/O module
EC001597 Fieldbus, decentr. periphery - analogue/digital I/O module

ETIM 6.0

EC001597 Fieldbus, decentr. periphery - analogue/digital I/O module