2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8003300 SPAN-B2R-M5F-PN-PN-L1

Expand Table
EN
1/5
Part number
TNR
Type
TYP
LOD Level
LODLEVEL
Product version
AUS
Pressure measuring range
DMB
Pressure input
DRE
Pneumatic connection
PNE
Thread type
GEW
Thread material
GWS
Electrical output 1
ELE
Electrical output 2
ELEK
Electrical connection
ELEKT
Mounting accessories
MZB
Electrical adapter
EAD
Electrical accessories
EZB
Protective device
SEL
Certificate
ZER
Weight
CNSMASSEXACT [kg]
1
8003300
SPAN
High
-
B2
R
M5
F
-
PN
PN
L1
-
-
-
-
-
0.034
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextPressure sensor, Modular system
Sidste ændring03.12.2025 16:47:20
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-49-01 Piezoresistive pressure sensor
Manufacturer nameFesto
27-20-06-01 Pressure gauge

ECLASS 11.1

27-20-06-01 Pressure gauge
Manufacturer nameFesto

ECLASS 9.1

27-20-06-01 Pressure gauge
Manufacturer nameFesto

ECLASS 7.1

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer nameFesto

ECLASS 6.2

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer nameFesto

ECLASS 5.1

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer's nameFesto

ECLASS 5.0

27-20-06-01 01