Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
BARCONTROL
Electromechanical Pressure Switches
Compact Pressure Switch AF27
PDC - Pressure Switch, 0,2-16bar, max. 60bar
BARCONTROL
Electromechanical Pressure Switches
Compact Pressure Switch AF27
PDC - Pressure Switch, 0,2-16bar, max. 60bar
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PDC-1-000.20-M-1-1-BAR000.20R
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Device type
GT
Body material
GW
Fluid connection
FA
Circuit Form
AG
SI-Unit for Pressure
SIED
Desired Set Point / factory pre-set
EB
adjustment range
EB2 [bar]
Set Point Direction
DR
Electrical connection
EA
Cable length
KL [m]
SI-Unit for Cable length
SIEKL
Cable length
KLX
Membrane
MB
Contacts
EAG
1
PDC
zinc plated steel
1 = G1/8" DIN EN ISO228-1
1 = Change-Over SPDT
bar
0.200
-
R = rising / increasing
1 = DIN EN 175301-803 incl. Socket
-
-
0
M = NBR (-20…+80°C)
Solid Silver; self-cleaning
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
BARCONTROL
- PDC
Shorttext
Pressure Switch, 0,2-16bar, max. 60bar
Sidste ændring
29.07.2021 13:26:52
Enhed
Nøgleord
Compact
Electromechanical
Pressure Switch
Pressure Switches
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties