2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEICO-LOCK - HLRB-8

Expand Table
EN
1/5
Article description
REF
UNC
UNC [INCH]
Metric
M [mm]
Outside Diameter
X1 [mm]
Inside diameter
X2 [mm]
Thickness
X3 [mm]
Weight
CNSMASSEXACT [kg/1000]
1
2
3
4
5
6
7
8
9
HLRB-4
#8
M4
9.0
4.4
1.5
0.45
HLRB-5
#10
M5
10.8
5.4
1.5
0.70
HLRB-6
-
M6
13.5
6.5
2.5
1.84
HLRB-8
5/16"
M8
16.6
8.6
2.5
2.60
HLRB-10
-
M10
21.0
10.7
2.5
3.86
HLRB-12
-
M12
25.4
13.0
3.8
9.68
HLRB-14
9/16"
M14
30.7
15.2
3.8
15.05
HLRB-16
5/8"
M16
30.7
17.0
3.8
13.54
HLRB-20
-
M20
39.0
21.4
3.8
22.77
Vis komprimeret visning (9 produkter)
Order numberHLRB-8
ShorttextRing lock washers - Steel - Large, according to EN DIN 25201
Sidste ændring31.01.2022 02:27:37
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-2x-25x-DIN 25201 DIN 25201