Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SG
SG - rod clevis
Festo
Products (A - Z)
S
SG
SG - rod clevis
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6145 SG-M12X1,25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
B1 [mm]
B2 [mm]
B3 [mm]
CE [mm]
CK [mm]
CM [mm]
CV [mm]
D1 [mm]
Thread
KK
LE [mm]
Width across flats
SW1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
6532
SG-M4
3.200
11.100
8.000
16.000
4.000
4.000
5.000
8.000
M4
8.000
7.000
0.008
4052568001278
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
3110
SG-M6
3.200
16.200
12.000
24.000
6.000
6.000
7.000
10.000
M6
12.000
10.000
0.022
4052568000363
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
3111
SG-M8
4.000
21.600
16.000
32.000
8.000
8.000
10.000
14.000
M8
16.000
13.000
0.053
4052568000370
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
2674
SG-M10
5.000
26.000
20.000
40.000
10.000
10.000
12.000
18.000
M10
20.000
17.000
0.104
4052568000356
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
6144
SG-M10X1,25
5.000
26.000
20.000
40.000
10.000
10.000
12.000
18.000
M10x1.25
20.000
17.000
0.103
4052568001087
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
2675
SG-M12
6.000
31.100
24.000
48.000
12.000
12.000
14.000
20.000
M12
24.000
19.000
0.168
4052568018160
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
6145
SG-M12X1,25
6.000
31.100
24.000
48.000
12.000
12.000
14.000
20.000
M12x1.25
24.000
19.000
0.166
4052568001094
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
2676
SG-M16
8.000
39.500
32.000
64.000
16.000
16.000
19.000
26.000
M16
32.000
24.000
0.376
4052568008314
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
6146
SG-M16X1,5
8.000
39.500
32.000
64.000
16.000
16.000
19.000
26.000
M16x1.5
32.000
24.000
0.375
4052568001100
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
6147
SG-M20X1,5
10.000
55.000
40.000
80.000
20.000
20.000
25.000
34.000
M20x1.5
40.000
30.000
0.793
4052568001117
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
14987
SG-M27X2-B
13.500
73.000
55.000
110.000
30.000
30.000
38.000
48.000
M27x2
54.000
41.000
2.135
4052568112677
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
9581
SG-M36X2
18.000
93.000
70.000
144.000
35.000
35.000
44.000
60.000
M36x2
72.000
55.000
4.320
4052568001940
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
9582
SG-M42X2
21.000
111.000
85.000
168.000
40.000
40.000
64.000
70.000
M42x2
84.000
65.000
7.520
4052568111502
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
9583
SG-M48X2
24.000
121.500
90.000
192.000
50.000
50.000
73.000
80.000
M48x2
96.000
75.000
10.029
4052568111519
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
Vis komprimeret visning (14 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- SG
Order number
6145
Shorttext
rod clevis
Sidste ændring
05.08.2025 13:17:37
Enhed
Nøgleord
Products
rod clevis
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-01-09-02 Piston rod attachment (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-43-04 Piston rod attachment (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-04 Piston rod attachement (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-04 04