E-SF2-2025-1039(969.5,0,0,0)CUSTOMCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
E-SF2-2025-740
2200
2025
809.5
739.5
low
0
0
8
E-SF2-2025-832
2200
2025
832.5
762.5
low
0
0
8
E-SF2-2025-832
2200
2025
855.5
785.5
low
0
0
8
E-SF2-2025-832
2200
2025
878.5
808.5
low
0
0
8
E-SF2-2025-832
2200
2025
901.5
831.5
low
0
0
8
E-SF2-2025-924
2200
2025
924.5
854.5
low
0
0
8
E-SF2-2025-924
2200
2025
947.5
877.5
low
0
0
8
E-SF2-2025-924
2200
2025
970.5
900.5
low
0
0
8
E-SF2-2025-924
2200
2025
993.5
923.5
low
0
0
8
E-SF2-2025-1039
2200
2025
1016.5
946.5
low
0
0
8
E-SF2-2025-1039
2200
2025
1039.5
969.5
low
0
0
8
E-SF2-2025-1039
2200
2025
1062.5
992.5
low
0
0
8
E-SF2-2025-1039
2200
2025
1085.5
1015.5
low
0
0
8
E-SF2-2025-1039
2200
2025
1108.5
1038.5
low
0
0
8
E-SF2-2025-1131
2200
2025
1131.5
1061.5
low
0
0
8
E-SF2-2025-1131
2200
2025
1154.5
1084.5
low
0
0
8
E-SF2-2025-1131
2200
2025
1177.5
1107.5
low
0
0
8
E-SF2-2025-1131
2200
2025
1200.5
1130.5
low
0
0
8
E-SF2-2025-1223
2200
2025
1223.5
1153.5
low
0
0
8
Vis komprimeret visning (198 konfigurerbare produkter)
ShorttextSafety fence system Flex Stainless Steel
Sidste ændring12.12.2024 14:04:18
Enhed