2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Safety handwheel GN 323.4-140-K16-A-ZI

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore with keyway
D2
D3 [mm]
max.
D4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
min.
W [mm]
Coupling size
KUPPLUNG
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Produktdetails
INFOEG
1
2
3
4
5
6
7
8
9
GN 323.4-125-K12-A-ZI
125
K12
28
17
28.5
18
5
4
1
0.4050
84879090
YES
Produktdetails
GN 323.4-140-K12-A-ZI
140
K12
28
17
28.5
18
5
4
1
0.4930
84879090
YES
Produktdetails
GN 323.4-140-K14-A-ZI
140
K14
32
21
32.5
20
6
4
2
0.5230
84879090
YES
Produktdetails
GN 323.4-140-K16-A-ZI
140
K16
32
21
32.5
20
6
4
2
0.4800
84879090
YES
Produktdetails
GN 323.4-160-K14-A-ZI
160
K14
32
21
32.5
20
6
4
2
0.6320
84879090
YES
Produktdetails
GN 323.4-160-K16-A-ZI
160
K16
32
21
32.5
20
6
4
2
0.6190
84879090
YES
Produktdetails
GN 323.4-200-K18-A-ZI
200
K18
38
26
36.5
24
6
4
3
1.0350
84879090
YES
Produktdetails
GN 323.4-200-K20-A-ZI
200
K20
38
26
36.5
24
6
4
3
1.0180
84879090
YES
Produktdetails
GN 323.4-250-K22-A-ZI
250
K22
45
30
47.5
28
12
4
4
1.7960
84879090
YES
Produktdetails
Vis komprimeret visning (9 produkter)
Order numberGN 323.4-140-K16-A-ZI
ShorttextSafety handwheels, friction bearing, Type A, without handle, engage by pulling
Sidste ændring15.12.2025 08:41:16
Enhed

Klassifikationer

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 Hand wheel (control element, unspecified)

ECLASS 10.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 10.0.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)