Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-12-900
LP-12-900 - Signal Transformer
Bel Fuse
Signal Transformer
LP-12-900
LP-12-900 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-12-900
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-12-900
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 12.6VCT Output Series, 6.3V Output Parallel
12
12.6VCT
6.3V
115V/230V
Thru Hole Mount
50/60Hz
0.69 lbs (0.31 kg)
2.5 in. (63.5 mm)
2 in. (50.8 mm)
1.06 in. (26.9 mm)
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Bel Fuse
- LP-12-900
Order number
LP-12-900
Shorttext
Signal Transformer
Sidste ændring
16.07.2025 13:09:19
Enhed
Nøgleord
Fuse
Signal Transformer
Klassifikationer
CNS
CNSERPBASE Object Properties