2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-230-50

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-230-50
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
12
230VCT
115V
115V/230V
Thru Hole Mount
50/60Hz
0.69 lbs (0.31 kg)
2.5 in. (63.5 mm)
2 in. (50.8 mm)
1.06 in. (26.9 mm)
Vis komprimeret visning (1 produkt)
Order numberLP-230-50
ShorttextSignal Transformer
Sidste ændring16.07.2025 13:18:03
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties