2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-24-250

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-24-250
Flat Head Low Profile Transformer, 6VA Power, 115V/230V Input, 24VCT Output Series, 12V Output Parallel
6
24VCT
12V
115V/230V
Thru Hole Mount
50/60Hz
0.44 lbs (0.2 kg)
1.87 in. (47.5 mm)
1.56 in. (39.6 mm)
0.85 in. (21.6 mm)
Vis komprimeret visning (1 produkt)
Order numberLP-24-250
ShorttextSignal Transformer
Sidste ændring16.07.2025 13:12:46
Enhed

Klassifikationer