Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® L-Cup®
Zurcon® L-Cup - Single acting rod seal from Zurcon® Polyurethane material
Trelleborg
...
Rod seals
Zurcon® L-Cup®
Zurcon® L-Cup - Single acting rod seal from Zurcon® Polyurethane material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RL11N0500-Z20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8
DN [mm]
Groove Diameter H10
D [mm]
Groove Width +0.25
L [mm]
Radius max.
R [mm]
Ring Width
T [mm]
Groove
NUT
Temperature °C
TEMP
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Gap measure S max.
S [mm]
Split groove
OE
Seal Material
MC
23
|
RL17N0380-Z20
24
|
RL09N0400-Z20
25
|
RL14N0400-Z20
26
|
RL16N0400-Z20
27
|
RL14N0420-Z20
28
|
RL16N0420-Z20
29
|
RL10N0450-Z20
30
|
RL14N0450-Z20
31
|
RL36N0480-Z20
32
|
RL11N0500-Z20
33
|
RL14N0500-Z20
34
|
RL16N0500-Z20
35
|
RL26N0500-Z20
36
|
RL11N0550-Z20
37
|
RL16N0550-Z20
38
|
RL26N0560-Z20
39
|
RL11N0600-Z20
40
|
RL14N0600-Z20
RL16N0360
36
46
10.0
0.3
9.0
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL17N0380
38
48
11.0
0.3
9.9
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL09N0400
40
48
7.0
0.3
6.3
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL14N0400
40
50
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL16N0400
40
50
10.0
0.3
9.0
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL14N0420
42
52
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL16N0420
42
52
10.0
0.3
9.0
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL10N0450
45
53
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL14N0450
45
55
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL36N0480
48
60
11.0
0.3
9.9
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL11N0500
50
58
9.0
0.3
8.1
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL14N0500
50
60
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL16N0500
50
60
10.0
0.3
9.0
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL26N0500
50
65
12.5
0.4
11.3
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL11N0550
55
63
9.0
0.3
8.1
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL16N0550
55
65
10.0
0.3
9.0
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL26N0560
56
71
12.5
0.4
11.3
without groove
40 °C
0-40
0 MPa
0.65
Split groove
Zurcon® Z20 - 93 Shore A
RL11N0600
60
68
9.0
0.3
8.1
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
RL14N0600
60
70
8.0
0.3
7.2
without groove
40 °C
0-40
0 MPa
0.65
-
Zurcon® Z20 - 93 Shore A
Vis komprimeret visning (64 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Trelleborg
- Zurcon® L-Cup
Shorttext
Single acting rod seal from Zurcon® Polyurethane material
Sidste ændring
21.07.2023 07:25:52
Enhed
Nøgleord
Fluid
Industrial Sealing
Polyurethane
Rod Seals
Rod seal
Sealing Systems
Systems
material
single acting