2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3383

Expand Table
EN
1/5
Part No.
PN
Finish
FIN
Screw Included
SI
Thread
THRD
A
A [INCH]
B
B [INCH]
C
C [INCH]
D
D [INCH]
H
H [INCH]
L
L [INCH]
T
T [INCH]
Weight
W [lbs.]
1
2
3383
Black Zinc
Yes
1/4-20
0.489
0.430
0.060
0.177
0.645
0.750
0.240
.016
3389
Black Zinc
Yes
5/16-18
0.766
0.624
0.083
0.266
1.016
1.000
0.300
.037
Vis komprimeret visning (2 konfigurerbare produkter)
Order number3383
ShorttextSingle Tab End Fasteners
Sidste ændring09.11.2023 07:10:06
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties