Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
14124, 14126, 14127, 14130, 14131_in - Slide-In Economy T-Nuts
80/20
Inch
Fastening Options
14124, 14126, 14127, 14130, 14131_in - Slide-In Economy T-Nuts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
14126
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Finish
FIN
A (Thread)
A
B
B [INCH]
C
C [INCH]
D
D [INCH]
Compatibility Code
CC
1
2
3
4
5
14124
Steel
Zinc-Plated
M6
0.591
0.394
0.157
6-10, 6-25
14126
Steel
Zinc-Plated
M6
0.748
0.630
0.157
8-15, 8-40, 10-45
14127
Steel
Zinc-Plated
M8
0.748
0.630
0.157
8-15, 8-40, 10-45
14130
Steel
Zinc-Plated
M6
0.787
0.512
0.197
8-15, 8-40, 10-45
14131
Steel
Zinc-Plated
M8
0.787
0.512
0.197
8-15, 8-40, 10-45
Vis komprimeret visning (5 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
80/20
- 14124, 14126, 14127, 14130, 14131_in
Order number
14126
Shorttext
Slide-In Economy T-Nuts
Sidste ændring
20.05.2021 05:17:54
Enhed
Nøgleord
Economy
Inch
Klassifikationer
CNS
CNSERPBASE Object Properties