product article number of manufacturer | 1732535 |
Manufacturer name | Phoenix Contact GmbH & Co. KG |
address of additional link | http://www.phoenixcontact.com/product/1732535 |
Manufacturer product family | SPT 2,5/..-V-EX |
Manufacturer product description | Printed circuit board terminal, nominal current: 22 A, nominal cross section: 2.5 mm², number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: SPT 2,5/..-V-EX, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard |
Manufacturer product designation | PCB terminal block |
Actuation of the conductor connection | Push-in spring connection |
Conductor connection direction | 90 |
min. conductor cross-section (flexible wire with ferrule without plastic collar) | 0.250 |
max. conductor cross-section (flexible wire with ferrule without plastic collar) | 2.500 |
min. conductor cross-section (flexible wire with ferrule with plastic collar) | 0.250 |
max. conductor cross-section (flexible wire with ferrule with plastic collar) | 1.500 |
Number of solder pins per pole | 2 |
Recommended drill hole diameter pin | 1.200 |
Coating conductor contact area | Tin (Sn) |
min. connectable conductor size (AWG/KCMIL) | 24 |
max. connectable conductor size (AWG/KCMIL) | 14 |