2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFNW16

Expand Table
EN
1/5
Part Number
PN
Seal
SEAL
Material of Housing
MATH
Surface Treatment of Housing
ST
Material of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L Double
L [mm]
L1
L1 [mm]
S
S [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
1
2
3
4
5
6
7
8
9
10
11
12
MFNW6
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
6
+0.022/0
12
0/-0.018
37
5
15
28
5
3.5
6.0
3.1
20
0
20
MFNW8
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
8
+0.028/0
15
0/-0.018
47
5
20
32
5
3.5
6.0
3.1
24
0
24
MFNW10
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
10
+0.028/0
19
0/-0.021
57
5
25
40
6
4.5
7.5
4.1
29
0
29
MFNW12
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
12
+0.034/0
21
0/-0.021
57
10
25
42
6
4.5
7.5
4.1
32
0
32
MFNW13
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
13
+0.034/0
23
0/-0.021
57
10
25
43
6
4.5
7.5
4.1
33
0
33
MFNW16
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
16
+0.034/0
28
0/-0.021
67
10
30
48
6
4.5
7.5
4.1
38
22
31
MFNW20
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
20
+0.041/0
32
0/-0.025
77
10
35
54
8
5.5
9.0
5.1
43
24
36
MFNW25
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
25
+0.041/0
40
0/-0.025
108
10
50
62
8
5.5
9.0
5.1
51
32
40
MFNW30
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
30
+0.041/0
45
0/-0.025
128
10
60
74
10
6.6
11.0
6.1
60
35
49
MFNW35
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
35
+0.050/0
52
0/-0.030
128
15
60
82
10
6.6
11.0
6.1
67
42
54
MFNW40
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
40
+0.050/0
60
0/-0.030
150
15
70
96
13
9.0
14.0
8.1
78
48
62
MFNW50
no Seal
1018 Carbon Steel
Electroless Nickel Plating
High Tensile Brass Alloy
50
+0.050/0
80
0/-0.030
170
15
80
116
13
9.0
14.0
8.1
98
68
72
Vis komprimeret visning (12 konfigurerbare produkter)
ShorttextStandard Flanged Oil Free Bushings -Standard Built-in Copper Alloy Bushings Double Compact Flange-
Sidste ændring29.05.2023 01:32:15
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties