2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CHAMBRELAN - E1904-1000

Expand Table
EN
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
E1904-0500
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
760
220
Closed
Detail
E1904-0550
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
840
210
Closed
Detail
E1904-0600
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
900
200
Closed
Detail
E1904-0650
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
980
195
Closed
Detail
E1904-0700
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
1060
190
Closed
Detail
E1904-0750
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
1140
180
Closed
Detail
E1904-0800
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
1200
170
Closed
Detail
E1904-0850
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
1280
165
Closed
Detail
E1904-0900
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
1360
160
Closed
Detail
E1904-1000
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1000
1500
150
Closed
Detail
E1904-1100
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1100
1660
135
Closed
Detail
E1904-1200
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1200
1800
120
Closed
Detail
E1904-1300
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1300
1960
105
Closed
Detail
E1904-1400
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1400
2100
90
Closed
Detail
E1904-1500
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1500
2260
80
Closed
Detail
E1904-1600
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1600
2400
70
Closed
Detail
E1904-1700
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1700
2560
60
Closed
Detail
E1904-1800
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
1800
2700
50
Closed
Detail
Vis komprimeret visning (20 konfigurerbare produkter)
Order numberE1904-1000
ShorttextSteel Super Heavy Duty Telescopic Slide - Over Extension - max Load rating : 220 kg - Lengths : 500 - 2000 mm
Sidste ændring06.09.2024 08:13:26
Enhed

Klassifikationer

By Categories

Linear_Technology Linear Technology
Guiding_Element Guiding Element

CNS

CNSERPBASE Object Properties