Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with over extension
Steel telescopic slides with over extension
RA654VF - Steel Telescopic Slide - Over Extension with Lock in & out - max Load rating : 47 kg - Lengths : 250 - 800 mm
Chambrelan
...
RA654VF - Steel Telescopic Slide - Over Extension with Lock in & out - max Load rating : 47 kg - Lengths : 250 - 800 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - RA654VF-0500
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
RA654VF-0250
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
375
47
Closed
Detail
RA654VF-0300
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
450
45
Closed
Detail
RA654VF-0350
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
525
42
Closed
Detail
RA654VF-0400
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
600
40
Closed
Detail
RA654VF-0450
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
675
37
Closed
Detail
RA654VF-0500
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
750
35
Closed
Detail
RA654VF-0550
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
825
32
Closed
Detail
RA654VF-0600
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
900
30
Closed
Detail
RA654VF-0650
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
975
27
Closed
Detail
RA654VF-0700
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
1050
25
Closed
Detail
RA654VF-0750
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
1125
22
Closed
Detail
RA654VF-0800
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
1200
20
Closed
Detail
Vis komprimeret visning (12 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Chambrelan
- RA654VF
Order number
RA654VF-0500
Shorttext
Steel Telescopic Slide - Over Extension with Lock in & out - max Load rating : 47 kg - Lengths : 250 - 800 mm
Sidste ændring
06.09.2024 08:13:26
Enhed
Nøgleord
Extension
Lengths
Lock
Steel
Telescopic Slide
max Load
telescopic slides
Klassifikationer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties