Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
R26DD - Steel Telescopic Slide - Partial Extension - Double Extension - max Load rating : 80 kg - Lengths : 200 - 900 mm
Chambrelan
...
R26DD - Steel Telescopic Slide - Partial Extension - Double Extension - max Load rating : 80 kg - Lengths : 200 - 900 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - R26DD-0500
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
R26DD-0200
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
200
115
60
Closed
Detail
R26DD-0250
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
165
60
Closed
Detail
R26DD-0300
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
215
60
Closed
Detail
R26DD-0350
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
250
65
Closed
Detail
R26DD-0400
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
285
70
Closed
Detail
R26DD-0450
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
320
75
Closed
Detail
R26DD-0500
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
370
80
Closed
Detail
R26DD-0550
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
405
78
Closed
Detail
R26DD-0600
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
440
75
Closed
Detail
R26DD-0650
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
475
73
Closed
Detail
R26DD-0700
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
510
70
Closed
Detail
R26DD-0750
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
530
68
Closed
Detail
R26DD-0800
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
550
65
Closed
Detail
R26DD-0850
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
850
570
63
Closed
Detail
R26DD-0900
2 beams ball bearing telescopic slides
Zinc plated carbon Steel
900
605
60
Closed
Detail
Vis komprimeret visning (15 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Chambrelan
- R26DD
Order number
R26DD-0500
Shorttext
Steel Telescopic Slide - Partial Extension - Double Extension - max Load rating : 80 kg - Lengths : 200 - 900 mm
Sidste ændring
06.09.2024 08:13:26
Enhed
Nøgleord
Double
Extension
Lengths
Partial Extension
Steel
Telescopic Slide
max Load
telescopic slides
Klassifikationer
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties
Order Number
R26DD-0500