Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
15 Series
1503, 1503-Black-FB - T-Slotted Profile - 15 Series
80/20
Inch
Profiles
15 Series
1503, 1503-Black-FB - T-Slotted Profile - 15 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1503-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [INCH]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1503-145
1503
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
1.0129
.1760
.1790
.8702
Vis komprimeret visning (1 konfigurerbart produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
80/20
- 1503, 1503-Black-FB
Order number
1503-145
Shorttext
T-Slotted Profile - 15 Series
Sidste ændring
09.11.2023 07:08:27
Enhed
Nøgleord
Inch
Profile
Series
profiles
Klassifikationer
CNS
CNSERPBASE Object Properties