2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 861 1312278 taper pin A 5h10x55

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
BNNORM3
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D [mm]
Tolerance
TOL
Nominal length
L [mm]
Point height
A [mm]
34|A 4h10x50
35|A 4h10x60
36|A 5h10x20
37|A 5h10x25
38|A 5h10x30
39|A 5h10x35
40|A 5h10x40
41|A 5h10x45
42|A 5h10x50
43|A 5h10x55
44|A 5h10x60
45|A 5h10x70
46|A 6h10x25
47|A 6h10x30
48|A 6h10x35
49|A 6h10x40
50|A 6h10x45
51|A 6h10x50
1312103
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
4.0
h10
45
0.500
1312111
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
4.0
h10
50
0.500
1312146
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
4.0
h10
60
0.500
1312154
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
20
0.630
1312170
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
25
0.630
1312200
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
30
0.630
1312227
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
35
0.630
1312235
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
40
0.630
1312243
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
45
0.630
1312251
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
50
0.630
1312278
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
55
0.630
1312286
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
60
0.630
1312294
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
5.0
h10
70
0.630
1312308
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
25
0.800
1312332
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
30
0.800
1312359
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
35
0.800
1312367
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
40
0.800
1312375
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
45
0.800
1312383
ISO 2339 A
~DIN 1
~VSM 12770 A
Free-cutting steel
plain
6.0
h10
50
0.800
Vis komprimeret visning (86 produkter)
Order number1312278
ShorttextTaper pins unhardened, ground (ISO 2339 A; ~DIN 1; ~VSM 12770 A), free-cutting steel, plain
Sidste ændring10.03.2025 09:14:34
Enhed

Klassifikationer

ICS

21.060.50 Stifte. Nägel

CNS

CNSERPBASE Object Properties

ECLASS 11.1

23-10-01-01 Peg
Publication date of the dimensional standard (year-month)1992-07

ECLASS 9.1

23-10-01-01 Peg
Publication date of the dimensional standard (year-month)1992-07

ECLASS 5.1

23-10-01-01 Peg
Publication date (year-month)1992-07

ECLASS 5.0

23-10-01-01 01
Norme dimensionDIN EN ISO 2339
Norme dimension édition1992-07