2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 865 1315307 taper pin with internal thread A 10x50

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
BNNORM3
Material
BNMAT
Surface
BNSURFACE
Nominal diameter h10
D1 [mm]
Nominal length js15
L [mm]
Dome height ~
A [mm]
Thread
GEW
Nominal thread diameter
D [mm]
Pitch
P [mm]
Nominal core diameter
D3 [mm]
Starting turn at thread
D2 [mm]
Thread length
T1 [mm]
Depth min.
T2 [mm]
Depth
T3 [mm]
10|A 8x35
11|A 8x40
12|A 8x45
13|A 8x50
14|A 8x60
15|A 8x70
16|A 10x35
17|A 10x40
18|A 10x45
19|A 10x50
20|A 10x60
21|A 10x65
22|A 10x70
23|A 10x80
24|A 10x100
25|A 12x40
26|A 12x45
27|A 12x50
1315196
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
30
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315218
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
35
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315226
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
40
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315234
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
45
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315242
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
50
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315250
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
60
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1417983
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
8
70
1.000
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
1315277
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
35
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315285
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
40
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315293
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
45
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315307
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
50
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315315
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
60
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315323
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
65
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315331
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
70
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315358
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
80
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315366
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
10
100
1.200
M6
6.000
1.000
4.917
6.400
10.000
16.000
1.200
1315374
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
12
40
1.600
M8
8.000
1.250
6.647
8.400
12.000
20.000
1.200
1417991
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
12
45
1.600
M8
8.000
1.250
6.647
8.400
12.000
20.000
1.200
1418009
DIN 7978 A
~ISO 8736 A
~VSM 12782 A
Free-cutting steel
plain
12
50
1.600
M8
8.000
1.250
6.647
8.400
12.000
20.000
1.200
Vis komprimeret visning (38 produkter)
Order number1315307
ShorttextTaper pins with internal thread unhardened, ground (DIN 7978 A; ~ISO 8736 A; ~VSM 12782 A), free-cutting steel, plain
Sidste ændring10.03.2025 09:14:35
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Order Number1315307

ECLASS 11.1

23-10-01-01 Peg
Type of thread (helical ridge)10
Publication date of the dimensional standard (year-month)1992-10

ECLASS 9.1

23-10-01-01 Peg
Type of thread (helical ridge)10
Length50
Publication date of the dimensional standard (year-month)1992-10

ECLASS 5.1

23-10-01-01 Peg
Diameter6.000
Type of thread (helical ridge)10
Length50
Publication date (year-month)1992-10

ECLASS 5.0

23-10-01-01 01
Norme dimensionDIN EN 28736
Diamètre nominal6.000
Longueur50
Filetage10
Norme dimension édition1992-10