Filter
3D-form
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D Search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Equipment marker
1415650000 - THM FS 76.2/50.8 SI
Weidmüller
...
Identification
Equipment and reference Iabel
Equipment marker
1415650000 - THM FS 76.2/50.8 SI
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1415650000
Expand Table
Main variables
Secondary variables
Preferred catalog language
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
height
BAA020 [mm]
depth
BAB577 [mm]
material
BAB664
1
1415650000
THM FS 76.2/50.8 SI
Device marking, Width: 76.2 mm, Polyester, silver, Operating temperature range: -40...150 °C
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
4050118219548
Weidmueller Group
50.800
0.080
Polyester
Vis komprimeret visning (1 produkt)
Lignende dele
Information om dele
Price Trend Risk
Standardnummer
1415650000
Beskrivelse af
THM FS 76.2/50.8 SI
Virksomhed
Weidmüller
Sidste ændring
25.09.2024 16:12:00
Enhed
Nøgleord
Electric engineering
Equipment
Equipment marker
Identification
automation
process control engineering
reference Iabel
1415650000,THM FS 76.2/50.8 SI,Weidmüller
CNS
CNSERPBASE Object Properties
Customs Tariff Number
39199080
Description long
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
Description short
Device marking, Width: 76.2 mm, Polyester, silver, Operating temperature range: -40...150 °C
GTIN-Code
4050118219548
Order Number
1415650000
Product website
https://eshop.weidmueller.com/p/1415650000
Use Case
https://eshop.weidmueller.com/p/1415650000
CNSPHYPROP Physical Properties
ECLASS 14.0
27-28-11-04 Equipment marker
Product type
THM FS 76.2/50.8 SI
GTIN
4050118219548
product article number of manufacturer
1415650000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/1415650000
Manufacturer product description
Device marking, Width: 76.2 mm, Polyester, silver, Operating temperature range: -40...150 °C
Manufacturer product designation
Device marking
depth
0.080
material
Polyester
flammability rating of the insulating material (based on UL 94)
V0
ECLASS 13.0
27-28-11-04 Equipment marker
Product type
THM FS 76.2/50.8 SI
GTIN
4050118219548
product article number of manufacturer
1415650000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/1415650000
Manufacturer product description
Device marking, Width: 76.2 mm, Polyester, silver, Operating temperature range: -40...150 °C
Manufacturer product designation
Device marking
depth
0.080
material
Polyester
flammability rating of the insulating material (based on UL 94)
V0
ECLASS 12.0
27-28-11-04 Equipment marker
customs tariff number (TARIC)
39199080
Product type
THM FS 76.2/50.8 SI
GTIN
4050118219548
product article number of manufacturer
1415650000
Manufacturer name
Weidmueller Group
address of additional link
https://eshop.weidmueller.com/p/1415650000
Manufacturer product description
Device marking, Width: 76.2 mm, Polyester, silver, Operating temperature range: -40...150 °C
Manufacturer product designation
Device marking
height
50.800
depth
0.080
material
Polyester
Combustibility class
V0
Without halogens
No
width
76.200
ETIM 9.0
EC001288 Labelling material
ETIM 8.0
EC001288 Labelling material
Height
50.800
Halogen free
No
Width
76.200