Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
0131 - Toggle valves 2/2 or 3/2 way direct-acting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0131-122060-Direct-acting 2/2 or 3/2 way toggle valves
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Forhåndsvisning af billede
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Orifice size
DN
Material
WKST
Port connection
LTAS
Darstellung Gehäuse
DSG
Darstellung Anschluß
DSA
Port connection
LTA
Gerätesteckdose
GSD
El. Rückmelder
VAR
Kv value water
KV [m3/h]
Pressure range
DRUCK [bar]
voltage / frequency V/Hz
SPFR [V/Hz]
Sealing material
DWST [mm]
Länge Gehäuse
L1 [mm]
Bund Mutter außen
B1 [mm]
Außen-DM Mutter
B2 [mm]
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
378628
E
15
PD
GM84
2
1
G 1/2
1
1
4.000
0 - 0,3
024/UC
FKM
136.000
052546
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/50
EPDM
130.000
4.000
33.000
052619
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/50
FKM
130.000
4.000
33.000
055770
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/UC
EPDM
130.000
4.000
33.000
058362
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/UC
FKM
130.000
4.000
33.000
064266
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
024/50
EPDM
130.000
4.000
33.000
147255
F
10
PV
KM24
2
2
True union Ø16
0
0
2.000
0 - 1
024/DC
FKM
130.000
4.000
33.000
206391
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
048/50
FKM
130.000
4.000
33.000
217917
F
10
PV
KM24
2
2
True union Ø16
1
0
2.000
0 - 1
230/60
EPDM
130.000
4.000
33.000
368352
F
10
PV
KM24
2
2
True union Ø16
1
1
2.000
0 - 1
024/UC
EPDM
130.000
4.000
33.000
122060
F
10
PV
KM25
2
2
True union Ø20
1
0
4.000
0 - 0,5
230/UC
FKM
136.000
5.000
41.000
149001
F
10
PV
KM25
2
2
True union Ø20
1
0
4.000
0 - 0,5
230/50
FKM
136.000
5.000
41.000
368530
F
10
PV
KM25
2
2
True union Ø20
1
1
4.000
0 - 0,5
230/UC
EPDM
136.000
5.000
41.000
235041
F
10
PD
SM24
2
3
Weld end Ø16
1
0
2.000
0 - 1
230/50
FKM
132.000
255834
F
10
PD
SM24
2
3
Weld end Ø16
1
1
2.000
0 - 1
230/50
FKM
132.000
305109
F
10
PD
SM24
2
3
Weld end Ø16
1
0
2.000
0 - 1
024/UC
FKM
132.000
046597
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
230/50
EPDM
130.000
4.000
33.000
052183
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
230/50
FKM
130.000
4.000
33.000
065194
F
10
PV
GM83
2
1
G 3/8
1
0
2.000
0 - 1
024/UC
FKM
130.000
4.000
33.000
Vis komprimeret visning (303 produkter)
Information om dele
Lignende dele
Tilbehør
Request for quote (RFQ)
Buerkert
- 0131
Order number
122060
Shorttext
Toggle valves 2/2 or 3/2 way direct-acting
Sidste ændring
06.10.2025 12:23:45
Enhed
Nøgleord
General Purpose
Solenoid Valves
Solenoids
Toggle
valves
way
Klassifikationer
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
Order Number
122060
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 8.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.1
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve