2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-054-742 HG-TIB10-2

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Material
MATERIAL
Finish
FINISH
Opening Angle
OPENINGANGLE
Additional Function
ADDITIONALFUNCTION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Mounting Direction
MOUNTINGDIRECTION
Length L
LENGTHL
Weight
WEIGHT [g]
DIGITALBOOK
1
170-054-742
HG-TIB10-2
4510932228299
Stainless Steel
Barrel polishing
360°
Greaseless
(±20%)
(±20%)
10
1
horizontality
31.5
12
Link
Vis komprimeret visning (1 produkt)
ShorttextTORQUE HINGE
Sidste ændring20.10.2025 13:42:22
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties