2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

200-601/999-991

Expand Table
Alle leverandørlande/regioner
EN
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
3
200-601/999-991
Info DE
Info EN
1.5
14
9 - 10
800
8
3
20
18.00
16.00
23.60
2
2
grau
200-605/999-991
Info DE
Info EN
1.5
14
9 - 10
800
8
3
20
18.00
16.00
23.60
2
2
orange
200-607
Info DE
Info EN
1.5
14
9 - 10
800
8
3
20
18.00
16.00
23.60
2
2
grün-gelb
Vis komprimeret visning (3 produkter)
Order number200-601/999-991
ShorttextTransformer terminal block Open solder lug with self-rising clamping plates Screw / Solder contact
Sidste ændring11.02.2025 08:20:13
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-10 Distribution terminal for transformer

ECLASS 5.1

27-14-11-10 Transformer terminal

ETIM 10.0

EC000398 Distribution terminal for transformer