2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pos.21S - A19-10/15-15ls

Expand Table
DE
1/5
Type
TYP
Art. Nr.
ARTNR
Pos
POS
Weight
G [kg/m]
Dimension p
P [mm]
Steel ø
S [mm]
Teilung e
E [mm]
Dimension a
A [mm]
Dimension b
B [mm]
Dimension lb
LB [mm]
Dimension z
Z [mm]
Box length
L [mm]
Level of Geometry
LOG
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
A
Pos.16S - A14-10/15-25
16S
7.00
140
10
150
120
250
500
0
830
400
A
Pos.17 - A14-12/15-15
17
8.75
140
12
150
120
150
500
0
830
400
A
Pos.70 - A16-10/15/15
70
6.71
160
10
150
140
150
500
0
830
400
A
Pos.45 - A16-12/15-15
45
10.24
160
12
150
140
150
600
0
830
400
A
Pos.46 - A16-12/15-20
46
10.40
160
12
150
140
200
600
0
1250
400
A
Pos.47 - A16-12/15-25
47
11.20
160
12
150
140
250
600
0
1250
400
A
Pos.80 - A16-14/15-20
80
15.72
160
14
150
140
200
500
0
1250
400
A
Pos.82 - A16-14/15-25
82
16.69
160
14
150
140
250
500
0
1250
400
A
Pos.19 - A19-10/15-15
19
7.17
190
10
150
170
150
500
0
830
400
A
Pos.20 - A19-10/20-15
20
5.77
190
10
200
170
150
500
0
830
400
A
Pos.21S - A19-10/15-15ls
21S
7.64
190
10
150
170
150
600
0
1250
400
A
Pos.22S - A19-10/15-20
22S
8.29
190
10
150
170
200
600
0
1250
400
A
Pos.23S - A19-10/15-25
23S
7.56
190
10
150
170
250
500
0
1250
400
A
Pos.24 - A19-12/15-15
24
10.24
190
12
150
170
150
600
0
830
400
A
Pos.25 - A19-12/15-15ls
25
11.04
190
12
150
170
150
720
0
1250
400
A
Pos.37S - A19-12/15-20
37S
11.68
190
12
150
170
200
680
0
830
400
A
Pos.38S - A19-12/15-25
38S
12.48
190
12
150
170
250
600
0
1250
400
A
Pos.87 - A19-14/15-20
87
18.88
190
14
150
170
200
625
0
1250
400
A
Pos.89 - A19-14/15-25
89
19.85
190
14
150
170
250
625
0
1250
400
Vis komprimeret visning (36 konfigurerbare produkter)
ShorttextCOMAX - Reinforcement connections
Sidste ændring08.05.2025 05:52:54
Enhed

Klassifikationer

By BIM categories

BIM_REINFORCEMENT_ELEMENTS Reinforcement elements

CNS

CNSERPBASE Object Properties
Type CodePos.21S - A19-10/15-15ls
CNSPHYPROP Physical Properties

OmniClass 2006

23-25_10_27_11 23-25 10 27 11 Reinforcement Components

OmniClass

23-13 31 21 11 23-13 31 21 11 - Reinforcement Components

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_StructConnections

Uniclass2015

20_96_71 20 96 71 - Reinforcement