Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
8951680000 - VSPC 2CL HF 5VDC R
Weidmüller
...
Lightning protection (other)
Lightning protection (other, not specified)
8951680000 - VSPC 2CL HF 5VDC R
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 8951680000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
Type of customs tariff number
AAZ849
Customs tariff number
AAZ800
1
8951680000
VSPC 2CL HF 5VDC R
Surge arrester, Number of signals: 2, DC, 5 V, 450 mA, analogue
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742929
Weidmueller Group
0.04800
TARIC
85363010
Vis komprimeret visning (1 produkt)
Information om dele
Lignende dele
Request for quote (RFQ)
Weidmüller
- 8951680000
Order number
8951680000
Shorttext
VSPC 2CL HF 5VDC R
Sidste ændring
03.12.2025 16:59:12
Enhed
Nøgleord
Electric engineering
Internal
Lightning protection
automation
external lightning protection
process control engineering
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-17-90-90 Lightning protection (other, not specified)
TARIC
TARIC