WC operating panel EDITION, Designer operating panel,Operating button, B 124 mm x H 153.5 mm x T 12 mm, Front panelChrome, Chrome
028020699
4021163151763
350
WC operating panel EDITION For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Plastic Surface: Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028020699
WC operating panel EDITION, Designer operating panel,Operating button, B 124 mm x H 153.5 mm x T 12 mm, Front panelAlpine white, Alpine white
028021599
4021163151770
350
WC operating panel EDITION For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Plastic Surface: Alpine white; Front panel Alpine white Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028021599
WC operating panel EDITION, Vandal-resistant design, Designer operating panel,Operating button, B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
028032899
4021163151787
350
WC operating panel EDITION Vandal-resistant design For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm Certificates: Watermark - 028032899
WC operating panel EDITION Eco, Designer operating panel,Operating buttons for economy/main flush, 4.5 - 9.0 l, B 124 mm x H 153.5 mm x T 12 mm, Front panelChrome, Chrome
028040699
4021163151794
350
WC operating panel EDITION Eco For SCHELL COMPACT II concealed WC flush valve. Dual flush. Scope of delivery Designer operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Plastic Surface: Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028040699
WC operating panel EDITION Eco, Designer operating panel,Operating buttons for economy/main flush, 4.5 - 9.0 l, B 124 mm x H 153.5 mm x T 12 mm, Front panelAlpine white, Alpine white
028041599
4021163151800
350
WC operating panel EDITION Eco For SCHELL COMPACT II concealed WC flush valve. Dual flush. Scope of delivery Designer operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Plastic Surface: Alpine white; Front panel Alpine white Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028041599
WC operating panel EDITION Eco, Vandal-resistant design, Designer operating panel,Operating buttons for economy/main flush, 4.5 - 9.0 l, B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
028052899
4021163151817
350
WC operating panel EDITION Eco Vandal-resistant design For SCHELL COMPACT II concealed WC flush valve. Dual flush. Scope of delivery Designer operating panel Operating buttons for economy/main flush Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 028052899
Vis komprimeret visning (6 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
SCHELL - WC-Betätigungsplatte
Order number
028032899
Shorttext
EDITION
Sidste ændring
03.09.2025 08:28:46
Enhed
Nøgleord
Klassifikationer
CNS
CNSERPBASE Object Properties
Order Number
028032899
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based