2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YFUT-D5-L15-A

Expand Table
EN
1/5
code
CODE
type
TYPE
Material
MAT
Surface treatment
SUR
Allowable displacement
AD
D
D [mm]
D dimension tolerance
DTOL
L Minimum Unit1
L [mm]
L dimension tolerance
LTOL
Load type selection
LTS
Maximum load
ML [N]
d
DD [mm]
P (reference)
P [mm]
weblink
LINK
1|YFUT-D5-L15-A
YFUT
Outer diameter reference type/L size specified type
SUS304-WPB
-
F=Lx40%
5
±0.3
15
±1
A
7.1
0.6
1.3
webxxx
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextCompression spring L size specified type Outer diameter reference type
Sidste ændring25.11.2025 10:51:25
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties