Browse
All Manufacturers
Tekst
Standard V-belt
Tekst
Standard V-belt
DA
DK
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
Manufacturers: 8
888
WM Berg
(559)
MÄDLER
(183)
norelem
(82)
Dodge
(37)
Rossi
(17)
YIHEDA
(5)
SIEMENS
(4)
Kyowa Manufacturing
(1)
Ikke fundet? Anmod om katalog
Nøgleord: 70
888
Enrichments
2
Enheder
888
File types
887
Kategorier
286
Klassifikationer
286
Standarder
237
Certificates
265
Filter
Standard V-belt
A standard V-belt is a V-belt designed for a specific application or machine type. This belt usually has a wider width and a greater height than a standard V-belt.
Keywords
Standard V-belt
QPM20_QPA20_QPB20_QPC20_QPD20
Standard V-belt · Imported · M/A/B/C/D type
5
DIN 2215-NKR-Z(10)
V-Belts DIN 2215, Profile Z (10), antistatic in accordance with ...
55
DIN 2215-NKR-A(13)
V-Belts DIN 2215, Profile A (13), antistatic in accordance with ...
55
DIN 2215-NKR-B(17)
V-Belts DIN 2215, Profile B (17), antistatic in accordance with ...
55
4V
Belts - Standard 1/2" x 7/16" V-Belt
73
2V
Belts - Standard 1/4" x 7/32" V-Belts
67
3V
Belts - Standard 3/8" x 11/32" V-Belts
67
5V
Belts - Standard 21/32" x 1/2" V-Belts
73
2V-M
Belts - Standard 6.4 x 5.6 V-Belts
66
3V-M
Belts - Standard 9.5mm x 8.7mm V-Belts
67
4V-M
Belts - Standard 12.7mm x 11.1mm V-Belts
73
5V-M
Belts - Standard 16.6mm x 12.7mm V-Belts
73
MAE-KRS-1-SPZ/Z(10)-AL
Bimetal V-Belt Pulleys, 1 Groove, Profile XPZ, SPZ and Z (10)
2
MAE-KRS-1-SPA/A(13)-AL
Bimetal V-Belt Pulleys, 1 Groove, Profile XPA, SPA and A (13)
2
MAE-KRS-2-SPA/A(13)-AL
Bimetal V-Belt Pulleys, 2 Groove, Profile XPA, SPA and A (13)
2
MAE-KRS-1-SPB/B(17)-AL
Bimetal V-Belt Pulleys, 1 Grooves, Profile XPB, SPB and B (...
1
MAE-KRS-3-SPA/A(13)-AL
Bimetal V-Belt Pulleys, 3 Groove, Profile XPA, SPA and A (13)
2
MAE-KRS-2-SPZ/Z(10)-AL
Bimetal V-Belt Pulleys, 2 Groove, Profile XPZ, SPZ and Z (10)
2
MAE-SPE-STANDARD
Tensioning elements in standard version
7
AC Motor Roller, Standard dia. 38
1
22200
Roller chains single DIN ISO 606, curved link plate
8
22208
Roller chains single DIN ISO 606, straight link plate
4
22212
Roller chains single stainless steel DIN ISO 606, curved link plate
5
22201
Roller chains duplex DIN ISO 606, curved link plate
8
22202
Roller chains triplex DIN ISO 606, curved link plate
5
22213
Roller chain duplex, stainless steel DIN ISO 606, curved link plate
5
22282
Glide rails PE-UHMW for roller chains DIN ISO 606
23
22282-10
C profiles steel or stainless steel for glide rails
10
22282-05
Glide rails PE-UHMW for roller chains DIN ISO 606 for C profiles
14
"8V" Section 12 Groove
Sheaves
20
"D" Section 6 Groove
Sheaves
17
R 2I 32,40
Gear reducers R 2I 32,40
1
R 2I 50...180
Gear reducers R 2I 50...180
8
R 3I 50...180
Gear reducers R 3I 50...180
8
3UG48411CA40
Effective power monitoring equipment
1
3UG48412CA40
Effective power monitoring equipment
1
3UG46411CS20
Effective power monitoring equipment
1
3UG46412CS20
Effective power monitoring equipment
1
Compare multiple parts
Add at least 2 products with
Sammenligning
Upload geometri
Add one more to start
Sammenlign (0/4)