Tekst
installation-box
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
Kataloger: 14
330
Spelsberg
(184)
WAGO
(73)
Kaiser Elektro
(24)
Spelsberg BIM
(12)
Gira
(8)
YIHEDA
(7)
PHOENIX CONTACT
(5)
#ETIM Deutschland
(4)
Ikke fundet? Anmod om katalog
Nøgleord: 4
3
Enrichments
47
Delivery countries/regions
73
Enheder
330
File types
330
Kategorier
81
Klassifikationer
81
Certificates
2
Filter
9940
Prefix® concrete installation box 1x1 / Ø 30 mm
1
MC000254
Built-in installation box one and a half
1
ZKN43
Touchscreen installation box straight button hole position: suitable for 10 i...
1
AMT56-JXAW-H160_JHAW-H121
Governor installation box
2
ZHG23
Handheld installation box · Standard type · 7-inch · Inlaid type
1
ZHG24
Handheld installation box · Standard type · 10 inches · Inlaid type
1
MC000246
Luminaire built-in installation box for concrete construction
1
Leuchteneinbaugehäuse
4
Leuchteneinbaugehäuse
4
MC000248
Built-in installation box double
1
MC000249
Built-in installation box single
1
ZKN39
Touch screen installation box · Face type · Suitable for 4.3-inch touch screen
1
ZKN42
Touch screen installation box · suitable for 7-inch touch screen · straight type · ...
1
Gira_289300
1
Gira_289100
1
Gira_289200
1
Gira_289400
1
EC001101
Room temperature controller for bus system
1
IBTLED 1
1
IBTLED 3
1
IBTLED 3-f
1
IBTLED 1-O
1
BS 1
1
BS 2-K
1
BS 1-K
1
IBTLED 2
1
BS 2
1
KD 1 70/47 K2 gr
1
British Standard
4
770-101
Locking lever, for flying leads, for manual operation
2
770-201
Lockout cap, 12-pole, separable, for sockets, Plastic
2
770-317
Snap-in frame, 2-pole, 1.0 … 3.0 mm
2
770-318
Snap-in frame, 3-pole, 1.0 … 3.0 mm
2
770-319
Snap-in frame, 4-pole, 1.0 … 3.0 mm
2
770-360
Lockout cap, for plugs, 5-pole, separable
1
770-401
Coding pin, for plugs, Plastic
1
770-503/021-000
Strain relief housing, 3-pole, for 1 cable, 9.0 … 13.0 mm, 71 mm
2
770-503/023-000
Strain relief housing, 3-pole, for 2 cables, 4.5 … 8.0 mm, 55 ...
2
770-503
Strain relief housing, 3-pole, for 2 cables, 8.0 … 11.5 mm, 55 mm
2
770-504
Strain relief housing, 4-pole, for 2 cables, 9.0 … 13.0 mm, 55 mm
2
770-505/023-000
Strain relief housing, 5-pole, for 2 cables, 5.0 … 9.0 mm, 55 ...
2
770-505/021-000
Strain relief housing, 5-pole, for 1 cable, 11.5 … 16.5 mm, 71 ...
2
770-505
Strain relief housing, 5-pole, for 2 cables, 9.0 … 13.0 mm, 55 mm
2
770-506/029-000
Strain relief housing, 6-pole, for 2 cables, 8.5 … 13.5 mm, 55 ...
2
770-624
Mounting plate, 4-pole, for distribution connectors, Plastic
2
770-623
Mounting plate, 3-pole, for distribution connectors, Plastic
2
770-625
Mounting plate, 5-pole, for distribution connectors, Plastic
2
770-111
Locking lever, for flying leads, for tool operation
2
770-320
Snap-in frame, 5-pole, 1.0 … 3.0 mm
2
770-502/041-000
Strain relief housing, 2-pole, with locking clip, for 1 cable, 7.0 ...
2