Tekst
万向球单元
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
Kataloger: 1
182
MÄDLER
(182)
Ikke fundet? Anmod om katalog
Nøgleord: 38
182
Enheder
182
File types
182
Kategorier
182
Klassifikationer
182
Certificates
182
MÄDLER
Material
(MAT)
182
Material Short description
(MATK)
182
Product No.
(ARTNR)
182
Version
(AUSF)
61
h1
(H1)
61
d1
(D1)
69
h2
(H2)
55
ca. l
(L)
13
d2
(D2)
5
d3
(D3)
5
Filter
MAE-KURO-MINI-307
Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Versi...
10
MAE-KURO-MINI-306
Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Versi...
10
MAE-KURO-360+363
Ball Transfer Units 360 / 363, Steel-Sheet Housing
8
MAE-TR-KST
Carrying rollers made of plastic, blue, spring axle and external thread
30
MAE-TR-ST
Carrying rollers made of steel, spring axle and external thread
31
MAE-KURO-MINI-305
Mini Ball Transfer Units 305 with Plain Bearing
2
MAE-KURO-310+320
Ball Transfer Units 310 / 320, with Fastening Element
6
MAE-KURO-330-340-350
Ball Transfer Units 330 / 340 / 350, Steel-Sheet Housin
17
MAE-KURO-364+367
Ball Transfer Units 364 / 367, Solid Steel Housing
9
MAE-KURO-370
Ball Transfer Units 370, Solid Steel Housing, plain fit
5
MAE-KURO-374
Ball Transfer Units 374, Solid Steel Housing, plain fit, with Tolerance Ring, ...
4
MAE-KURO-376+377
Ball Transfer Units 376 / 377, Solid Steel Housing, plain fi...
6
MAE-KURO-378
Ball Transfer Units 378, Solid Steel Housing, plain fit, with Threaded Stu
5
MAE-KURO-380+383
Ball Transfer Units 380 / 383, Top Flange mounted, witho...
7
MAE-KURO-384
Ball Transfer Units 384, Top Flange mounted, Solid Steel Housing
4
MAE-KURO-388
Ball Transfer Units 388 Botton Flange mounted, Solid Steel Housing
4
MAE-FEDERKR-KURO
Fixing Clips for Ball Transfer Units, Material Spring band ste...
7
MAE-TOLERANZRING-KURO
Tolerance Rings for Ball Transfer Units with Steel...
6
MAE-MT-DORN-KURO-310+320
Assembly Plugs for Ball Transfer Units with Fastening Elem...
3
MAE-MT-DORN-KURO-305
Assembly Plugs for Mini Ball Transfer Units 305, Material Al...
2
MAE-KURO-368
Ball Transfer Units 368, Solid Steel Housing, with Tolerance Ring
4
MAE-KURO-386+387
Ball Transfer Units 386 / 387, Botton Flange mounted, Steel-...
2