2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ED10574CA000AA0

Tabelle aufklappen
DE
1/5
Artikelnummer des Herstellers
MANUID
Alternative Artikelnummer
SUPPLIERALTNO
image
IMAGE
Kurzbeschreibung
DESCSHORT
Langbeschreibung
DESCLONG
EAN
Name des Herstellers
MANUNAME
Herstellertypbezeichnung
MANUTYPEDESC
Expansion unit present
AAB588
Basic unit
AAB718
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
6AG10522FB087BA0
6AG1052-2FB08-7BA0
SIPLUS LOGO! 230RCEO -40 ... +70 °C based on 6ED1052-2FB08-0BA0
SIPLUS LOGO! 230RCEO -40...+70°C start up -25°C mit conformal coating based on 6ED1052-2FB08-0BA0 . Logikmodul, Display SV/E/A: 24V/24V/24V trans., 8DE (4AE)/4DA, SP. 400 blocks, modular erweiterbar, Ethernet integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8, ältere Projekte ablauffähig
4047618091460
Siemens
SIPLUS LOGO! 230RCEO -40...+70°C start up -25°C mit conformal coating ba
false
true
6AG10522MD087BA0
6AG1052-2MD08-7BA0
SIPLUS LOGO! 12/24RCEO -40 ... +70 °C based on 6ED1052-2MD08-0BA0
SIPLUS LOGO! 12/24RCEO -40...+70°C start up -25°C mit conformal coating based on 6ED1052-2MD08-0BA0 . Logikmodul, Display SV/E/A: 24V/24V/24V trans., 8DE (4AE)/4DA, SP. 400 blocks, modular erweiterbar, Ethernet integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8, ältere Projekte ablauffähig
4047618091484
Siemens
SIPLUS LOGO! 12/24RCEO -40...+70°C start up -25°C mit conformal coating
false
true
6AG10522CC087BA0
6AG1052-2CC08-7BA0
SIPLUS LOGO! 24 CEo -40 ... +70 °C based on 6ED1052-2CC08-0BA0
SIPLUS LOGO! 24CEO -40...+70°C start up -25°C with conformal coating based on 6ED1052-2CC08-0BA0 . logic module, without display, PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AO)/4DO, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! SOFT Comfort V8 or higher, older projects can be run
4047618091453
Siemens
SIPLUS LOGO! 24CEO -40...+70°C start up -25°C with conformal coating bas
false
true
6AG10521FB087BA0
6AG1052-1FB08-7BA0
SIPLUS LOGO! 230RCE -20 ... +70 °C based on 6ED1052-1FB08-0BA0
SIPLUS LOGO! 230RCE -20 … +70 °C Start up -20 °C With conformal coating Based on 6ED1052-1FB08-0BA0 . Logic module, display PS/I/O: 115 V/230 V/relay, 8 DI (4 AI)/4 DQ, memory 400 blocks, modularly expandable, Ethernet Integr. web server, data log, user-defined web pages, standard microSD card For LOGO! Soft Comfort V8 or higher, older projects executable
4047618091422
Siemens
SIPLUS LOGO! 230RCE -20 … +70 °C Start up -20 °C With conformal coatin
false
true
6AG10521CC087BA0
6AG1052-1CC08-7BA0
SIPLUS LOGO! 24 CE -20 ... +70 °C based on 6ED1052-1CC08-0BA0
SIPLUS LOGO! 24CE -20...+70°C start up -20°C with conformal coating based on 6ED1052-1CC08-0BA0 . logic module, Display PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4047618091415
Siemens
SIPLUS LOGO! 24CE -20...+70°C start up -20°C with conformal coating base
false
true
6AG10521HB087BA0
6AG1052-1HB08-7BA0
SIPLUS LOGO! 24 RCE -20 ... +70 °C based on 6ED1052-1HB08-0BA0
SIPLUS LOGO! 24RCE -20 ...+70°C start up -20°C with conformal coating based on 6ED1052-1HB08-0BA0 . logic module,Display PS/I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user- defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4047618091439
Siemens
SIPLUS LOGO! 24RCE -20 ...+70°C start up -20°C with conformal coating ba
false
true
6AG10522HB087BA0
6AG1052-2HB08-7BA0
SIPLUS LOGO! 24 RCEo -40 ... +70°C based on 6ED1052-2HB00-0BA8
SIPLUS LOGO! 24RCEO (AC) -40...+70°C start up -25°C with conformal coating based on 6ED1052-2HB00-0BA8 . Logikmodul, Display SV/E/A: 24V/24V/24V trans., 8DE (4AE)/4DA, SP. 400 blocks, modular erweiterbar, Ethernet integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8, ältere Projekte ablauffähig
4047618091477
Siemens
SIPLUS LOGO! 24RCEO (AC) -40...+70°C start up -25°C with conformal coati
false
true
6AG10521MD087BA0
6AG1052-1MD08-7BA0
SIPLUS LOGO! 12/24RCE -20 ... +70 °C based on 6ED1052-1MD08-0BA0
SIPLUS LOGO! 12/24RCE -20 ... +70°C start up -20°C with conformal coating based on 6ED1052-1MD08-0BA0 . Logikmodul, Display SV/E/A: 24V/24V/24V trans., 8DE (4AE)/4DA, SP. 400 blocks, modular erweiterbar, Ethernet integr. Web-Server, Datalog, benutzerdefinierte Web-Seiten, Standard microSD-Karte für LOGO! Soft Comfort ab V8, ältere Projekte ablauffähig
4047618091446
Siemens
SIPLUS LOGO! 12/24RCE -20 ... +70°C start up -20°C with conformal coatin
false
true
6ED10574CA000AA0
6ED1057-4CA00-0AA0
LOGO! contact 24 Switching module for direct switching of resistive loads up to
LOGO! contact 24 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 24 V DC, 3 NO contacts+1 NC EAN: 4025515050742
4025515050742
Siemens
LOGO! contact 24 Switching module for direct switching of resistive loads
false
false
6ED10574EA000AA0
6ED1057-4EA00-0AA0
LOGO! contact 230 Switching module for direct switching of resistive loads up to
LOGO! contact 230 Switching module for direct switching of resistive loads up to 20 A and motors up to 4 kW, 230 V AC, 3 NO contacts+1 NC EAN: 4025515050759
4025515050759
Siemens
LOGO! contact 230 Switching module for direct switching of resistive loads
false
false
6ED10522CC080BA0
6ED1052-2CC08-0BA0
LOGO! 24 CEo
LOGO! 24CEO, logic module, without display, PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AO)/4DO, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! SOFT Comfort V8 or higher, older projects can be run
4034106031084
Siemens
LOGO! 24CEO, logic module, without display, PS/I/O: 24 V/24 V/24 V trans.,
false
true
6ED10522FB080BA0
6ED1052-2FB08-0BA0
LOGO! 230RCEO
LOGO! 230RCEO, logic module, PS/I/O: 230V/230V/relay, 8 DI/4 DO, without display, Memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031060
Siemens
LOGO! 230RCEO, logic module, PS/I/O: 230V/230V/relay, 8 DI/4 DO, without d
false
true
6ED10522HB080BA0
6ED1052-2HB08-0BA0
LOGO! 24 RCEo
LOGO! 24RCEO (AC), logic module, PS/I/O: 24 V DC/24 V AC/relay, 8 DI/4 DO, without display, Memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031091
Siemens
LOGO! 24RCEO (AC), logic module, PS/I/O: 24 V DC/24 V AC/relay, 8 DI/4 DO,
false
true
6ED10522MD080BA0
6ED1052-2MD08-0BA0
LOGO! 12/24RCEO
LOGO! 12/24RCEO, logic module, PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4 DO, without display, Memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031077
Siemens
LOGO! 12/24RCEO, logic module, PS/I/O: 12/24VDC/relay, 8 DI (4AI)/4 DO, wi
false
true
6ED10521CC080BA0
6ED1052-1CC08-0BA0
LOGO! 24 CE
LOGO! 24CE, logic module, Display PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AI)/4DO, memory 400 blocks, modular expandable, Ethernet integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031107
Siemens
LOGO! 24CE, logic module, Display PS/I/O: 24 V/24 V/24 V trans., 8 DI (4AI
false
true
6ED10521FB080BA0
6ED1052-1FB08-0BA0
LOGO! 230RCE
LOGO! 230RCE,logic module, display PS/I/O: 115V/230V/relay, 8 DI/4 DO, memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031053
Siemens
LOGO! 230RCE,logic module, display PS/I/O: 115V/230V/relay, 8 DI/4 DO,
false
true
6ED10521HB080BA0
6ED1052-1HB08-0BA0
LOGO! 24 RCE
LOGO! 24RCE, logic module,Display PS/I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modular expandable, Ethernet, integr. web server, data log, user-defined Web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
4034106031114
Siemens
LOGO! 24RCE, logic module,Display PS/I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO
false
true
Komprimierte Darstellung anzeigen (18 Produkte)
Bestellnummer6ED10574CA000AA0
Letzte Änderung04.05.2022 06:30:24
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften

ECLASS 14.0

27-24-22-16 Logikmodul

ECLASS 13.0

27-24-22-16 Logikmodul

ECLASS 11.0

27-24-22-16 Logikmodul

ECLASS 10.1

27-24-22-16 Logikmodul

ECLASS 9.1

27-24-22-16 Logikmodul

ETIM 10.0

EC001417 Logikmodul

ETIM 9.0

EC001417 Logikmodul

ETIM 8.0

EC001417 Logikmodul

ETIM 7.0

EC001417 Logikmodul