2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Bildbeschreibung mit KI erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegenoder
Unterstützte Dateiformate: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6FB11030AT133MG1

Tabelle aufklappen
DE
1/5
Artikelnummer des Herstellers
MANUID
Alternative Artikelnummer
SUPPLIERALTNO
image
IMAGE
Kurzbeschreibung
DESCSHORT
Langbeschreibung
DESCLONG
EAN
Name des Herstellers
MANUNAME
Herstellertypbezeichnung
MANUTYPEDESC
Rated operating current
AAC058 [A]
Diameter
AAC895 [mm]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
6FB11030AT104MB0
6FB1103-0AT10-4MB0
SIDOOR M3 L With driven gear on the left
SIDOOR M3 L geared motor, Pinion, left max. 180kg door weight, Cable length 1.5 m, 30VDC, -20°C to +50°C
4047618098858
Siemens
SIDOOR M3 L geared motor, Pinion, left max. 180kg door weight, Cable lengt
4.0
63.0
6FB11030AT114MB0
6FB1103-0AT11-4MB0
SIDOOR M3 R With driven gear on the right
SIDOOR M3 R geared motor, Pinion, right max. 180kg door weight, Cable length 1.5 m, 30VDC, -20°C to +50°C
4047618098865
Siemens
SIDOOR M3 R geared motor, Pinion, right max. 180kg door weight, Cable leng
4.0
63.0
6FB11030AT103MC0
6FB1103-0AT10-3MC0
SIDOOR M4 L With driven gear on the left
SIDOOR M4 L geared motor, pinion left, max. 400 kg door weight, Cable length 1.5 m, 30VDC, -20 °C to +50 °C
4047618098834
Siemens
SIDOOR M4 L geared motor, pinion left, max. 400 kg door weight, Cable leng
4.0
63.0
6FB11030AT164MB0
6FB1103-0AT16-4MB0
SIDOOR MDG180 L DIN EN 45545-2 With driven gear on the left For ATD400T controll
SIDOOR MDG180 L EN 45545-2 geared motor, Pinion left max. 180kg door weight, Cable length 1.5 m, 30VDC, EN 45545-2, -20 °C to +50 °C
4047618095888
Siemens
SIDOOR MDG180 L EN 45545-2 geared motor, Pinion left max. 180kg door weigh
4.0
63.0
6FB11030AT133MC1
6FB1103-0AT13-3MC1
SIDOOR MDG400 NMS R With free shaft extension on the right For controllers ATD4x
SIDOOR MDG400 NMS R geared motor, Shaft right with way and fitted key A5x5 according to DIN 6885, max. 400 kg door weight, IP56, without cable, 30 V DC, -20°C to +50°C
4047618105822
Siemens
SIDOOR MDG400 NMS R geared motor, Shaft right with way and fitted key A5x5
4.0
63.0
6FB11030AT143MC1
6FB1103-0AT14-3MC1
SIDOOR MDG400 NMS L With free shaft extension on the left For controllers ATD4xx
SIDOOR MDG400 NMS L geared motor, Shaft left with way and fitted key A5x5 according to DIN 6885, max. 400 kg door weight, IP56, without cable, 30 V DC, -20°C to +50°C
4047618105884
Siemens
SIDOOR MDG400 NMS L geared motor, Shaft left with way and fitted key A5x5
4.0
63.0
6FB11030AT154MB0
6FB1103-0AT15-4MB0
SIDOOR MDG180 R DIN EN 45545-2 With driven gear on the right For ATD400T control
SIDOOR MDG180 R EN 45545-2 geared motor, pinion right max. 180kg door weight, Cable length 1.5 m, 30VDC, EN 45545-2, -20 °C to +50 °C
4047618095895
Siemens
SIDOOR MDG180 R EN 45545-2 geared motor, pinion right max. 180kg door weig
4.0
63.0
6FB12030AT127DA0
6FB1203-0AT12-7DA0
SIDOOR MED280 With driven gear For ATE5x controller
SIDOOR MED280 Direct operating mechanism, max. 280 kg door weight, Cable length 1.5 m, 24VDC, -25-+70 °C
4047618095727
Siemens
SIDOOR MED280 Direct operating mechanism, max. 280 kg door weight, Cable l
9.7
6FB12035AT017MP0
6FB1203-5AT01-7MP0
SIDOOR MEG251 R With driven gear on the right For ATE53xS controller
SIDOOR MEG251 R Geared motor, pinion right hand, max. 250kg door weight, cable length 1,5m, 24VDC, -20 - +50 degree Celsius
4047618095918
Siemens
SIDOOR MEG251 R Geared motor, pinion right hand, max. 250kg door weight, c
6.8
62.0
6FB12035AT007MP0
6FB1203-5AT00-7MP0
SIDOOR MEG251 L With driven gear on the left For ATE53xS controller
SIDOOR MEG251 L Geared motor, pinion left hand, max. 250kg door weight, cable length 1,5m, 24VDC, -20 - +50 degree Celsius
4047618095901
Siemens
SIDOOR MEG251 L Geared motor, pinion left hand, max. 250kg door weight, ca
6.8
62.0
6FB11030AT133MG1
6FB1103-0AT13-3MG1
SIDOOR MDG700 NMS R With free shaft extension on the right For controllers ATD4x
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5 according to DIN 6885, max. 700 kg Door weight, IP56, without cable, 30 V DC, -20 - +50 °C
4047618095932
Siemens
SIDOOR MDG700 NMS R geared motor, Shaft right with way and fitted key A5x5
7.5
80.0
6FB11030AT143MG1
6FB1103-0AT14-3MG1
SIDOOR MDG700 NMS L With free shaft extension on the left For controllers ATD4xx
SIDOOR MDG700 NMS L geared motor, Shaft left with way and fitted key A5x5 according to DIN 6885, max. 700 kg Door weight, IP56, without cable, 30 V DC, -20 - +50 °C
4047618095925
Siemens
SIDOOR MDG700 NMS L geared motor, Shaft left with way and fitted key A5x5
7.5
80.0
6FB11030AT133MC2
6FB1103-0AT13-3MC2
SIDOOR MDG4 R Right gearbox output with groove and feather key For controllers A
SIDOOR MDG4 R geared motor, shaft on the right with slot and fitted key A5x5 according to DIN 6885, max. 400 kg of mass to be moved, IP56, 2x M12 for separate motor connection cable, 30 V DC, -20 to +50 °C
4047618105839
Siemens
SIDOOR MDG4 R geared motor, shaft on the right with slot and fitted key A5
4.0
63.0
6FB11030AT133MG2
6FB1103-0AT13-3MG2
SIDOOR MDG5 R Right gearbox output with groove and feather key For controllers A
SIDOOR MDG5 R geared motor, shaft on the right with slot and fitted key A5x5 according to DIN 6885, max. 700 kg of mass to be moved, IP56, 2x M12 for separate motor connection cable, 30 V DC, -20 to +50 °C
4047618105846
Siemens
SIDOOR MDG5 R geared motor, shaft on the right with slot and fitted key A5
7.5
80.0
6FB11030AT134MB1
6FB1103-0AT13-4MB1
SIDOOR MDG3 R Right gearbox output with groove and feather key For controllers A
SIDOOR MDG3 R geared motor, shaft on the right with slot and fitted key A3x5 according to DIN 6888, max. 180 kg of mass to be moved, IP56, 2x M12 for separate motor connection cable, 30 V DC, -20 to +50 °C
4047618105860
Siemens
SIDOOR MDG3 R geared motor, shaft on the right with slot and fitted key A3
4.0
63.0
6FB11030AT143MC2
6FB1103-0AT14-3MC2
SIDOOR MDG4 L Left gearbox output with groove and feather key For controllers AT
SIDOOR MDG4 L geared motor, shaft on the left with slot and fitted key A5x5 according to DIN 6885, max. 400 kg of mass to be moved, IP56, 2x M12 for separate motor connection cable, 30 V DC, -20 to +50 °C
4047618105891
Siemens
SIDOOR MDG4 L geared motor, shaft on the left with slot and fitted key A5x
4.0
63.0
6FB11030AT143MG2
6FB1103-0AT14-3MG2
SIDOOR MDG5 L Left gearbox output with groove and feather key For controllers AT
SIDOOR MDG5 L Geared motor, shaft left hand with groove and feather key A5X5 according to DIN 6885, max. 700kg mass to be moved, IP56, 2x M12 for separate motor cable, 30VDC, -20- +50 degree celsius
4047618105921
Siemens
SIDOOR MDG5 L Geared motor, shaft left hand with groove and feather key A5
7.5
80.0
6FB11030AT144MB1
6FB1103-0AT14-4MB1
SIDOOR MDG3 L Left gearbox output with groove and feather key For controllers AT
SIDOOR MDG3 L geared motor, shaft on the left with slot and fitted key A3x5 according to DIN 6888, max. 180 kg of mass to be moved, IP56, 2x M12 for separate motor connection cable, 30 V DC, -20 to +50 °C
4047618105907
Siemens
SIDOOR MDG3 L geared motor, shaft on the left with slot and fitted key A3x
4.0
63.0
6FB11030AT105MA0
6FB1103-0AT10-5MA0
SIDOOR M2 L With driven gear on the left
SIDOOR M2 L geared motor, Pinion, left max. 120kg door weight, Cable length 1.5 m, 24VDC, -20°C to +50°C
4047618098872
Siemens
SIDOOR M2 L geared motor, Pinion, left max. 120kg door weight, Cable lengt
1.8
48.0
Komprimierte Darstellung anzeigen (25 Produkte)
Bestellnummer6FB11030AT133MG1
Letzte Änderung04.05.2022 06:30:26
Einheit

Klassifikationen

CNS

CNSERPBASE Sachmerkmal Eigenschaften

ECLASS 9.1

27-24-40-06 Getriebemotor für Türsteuerungssysteme