Filter
3D Suche
2D Suche
Farbe
Kataloge
Vergleich
DE
2D Suche
Skizzieren Sie das gesuchte Teil oder lassen Sie ein Photo textuell beschreiben
Skizzensuche
Erstellen Sie eine einfache Skizze um damit ähnliche Bauteile zu finden
Skizze erstellen
Bildbeschreibung mit KI erstellen
Datei hier ablegen
oder
Dateiauswahl
Klick & Einfügen
Unterstützte Dateiformate:
.PNG, .JPG, .JPEG, .WEBP
...
Assured Automation
3-Way Ball Valves
3-Way - Electronic
Assured Automation
3-Way Ball Valves
3-Way - Electronic
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
H30DAXR4B
Vertikale Ansicht
Tabelle aufklappen
Bevorzugte Katalogsprache
EN
Filter zurücksetzten
1/5
Part Number
PN
Valve PN for BOM
VPNBOM
Actuator PN for BOM
APNBOM
Valve Series
VSERDESC
Valve Body Material
VBODYMAT
Valve Connection
VCONN
Valve Size
VSIZE2 [Zoll]
Seat & Seal Material
SEATYSEALMAT
Flow Plan
FLOWPLAN
Actuator Description
ADESC
Fail Code
FAILTO
Function/Operation
AMOD
Solenoid Valve Voltage
VOLT [V]
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
G30DAXV4F
G30DAXN
EV3S3V8
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
G - 1-1/2
PTFE
Electric, V4 Series, 12VDC
N/A
No Modulating Positioner
N/A
C30DAXR4A
C30DAXN
R300A
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
C - 1/2
PTFE
Electric, R4 Series, 120VAC
N/A
No Modulating Positioner
N/A
D30DAXR4A
D30DAXN
R300A
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
D - 3/4
PTFE
Electric, R4 Series, 120VAC
N/A
No Modulating Positioner
N/A
E30DAXR4A
E30DAXN
R300A
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
E - 1
PTFE
Electric, R4 Series, 120VAC
N/A
No Modulating Positioner
N/A
G30DAXR4A
G30DAXN
R300A
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
G - 1-1/2
PTFE
Electric, R4 Series, 120VAC
N/A
No Modulating Positioner
N/A
H30DAXR4A
H30DAXN
R600A
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
H - 2
PTFE
Electric, R4 Series, 120VAC
N/A
No Modulating Positioner
N/A
C30DAXR4B
C30DAXN
R300B
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
C - 1/2
PTFE
Electric, R4 Series, 24VDC
N/A
No Modulating Positioner
N/A
D30DAXR4B
D30DAXN
R300B
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
D - 3/4
PTFE
Electric, R4 Series, 24VDC
N/A
No Modulating Positioner
N/A
E30DAXR4B
E30DAXN
R300B
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
E - 1
PTFE
Electric, R4 Series, 24VDC
N/A
No Modulating Positioner
N/A
G30DAXR4B
G30DAXN
R300B
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
G - 1-1/2
PTFE
Electric, R4 Series, 24VDC
N/A
No Modulating Positioner
N/A
H30DAXR4B
H30DAXN
R600B
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
H - 2
PTFE
Electric, R4 Series, 24VDC
N/A
No Modulating Positioner
N/A
C30DAXR4F
C30DAXN
R300F
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
C - 1/2
PTFE
Electric, R4 Series, 12VDC
N/A
No Modulating Positioner
N/A
D30DAXR4F
D30DAXN
R300F
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
D - 3/4
PTFE
Electric, R4 Series, 12VDC
N/A
No Modulating Positioner
N/A
E30DAXR4F
E30DAXN
R300F
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
E - 1
PTFE
Electric, R4 Series, 12VDC
N/A
No Modulating Positioner
N/A
G30DAXR4F
G30DAXN
R300F
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
G - 1-1/2
PTFE
Electric, R4 Series, 12VDC
N/A
No Modulating Positioner
N/A
H30DAXR4F
H30DAXN
R600F
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
H - 2
PTFE
Electric, R4 Series, 12VDC
N/A
No Modulating Positioner
N/A
C30DAXS4UV
C30DAXN
S40170UV19
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
C - 1/2
PTFE
Electric, S4 Series, Universal Voltage
N/A
No Modulating Positioner
N/A
D30DAXS4UV
D30DAXN
S40170UV19
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
D - 3/4
PTFE
Electric, S4 Series, Universal Voltage
N/A
No Modulating Positioner
N/A
E30DAXS4UV
E30DAXN
S40170UV19
30D - Stainless Steel - 3A Approved - Tri-Clamp Connections
Stainless Steel
Tri-Clamp
E - 1
PTFE
Electric, S4 Series, Universal Voltage
N/A
No Modulating Positioner
N/A
Komprimierte Darstellung anzeigen (477 konfigurierbare Produkte)
Teileinformationen
Ähnliche Teile
Angebotsanfrage (RFQ)
Assured Automation
- 3-Way
Bestellnummer
H30DAXR4B
Kurztext
Electronic
Letzte Änderung
08.12.2022 15:47:23
Einheit