Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ABB
DC Drives
DCS500
DCS500 Non-Regenerative - 230 to 500 VAC
ABB
DC Drives
DCS500
DCS500 Non-Regenerative - 230 to 500 VAC
1/5
1
2
|
1
3
4
4
0
0
0
0
0
0
0
0
0
0
DCS501B-0820-51-21P2000
Expand Table
Main variables
Preferred catalog language
EN
1/5
Part Number
PN
Continuous Duty at 500VDC
CDA [Amps]
Continuous Duty at 500VDC
CDH [HP]
Standard Duty at 500VDC
SDA [Amps]
Standard Duty at 500VDC
SDH [HP]
Heavy Duty at 500VDC
HDA [Amps]
Heavy Duty at 500VDC
HDH [HP]
Dimension Reference
DS
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
DCS501B-0050-51-21P2000
50
30
45
25
44
25
C1
DCS501B-0075-51-21P2000
75
40
68
40
60
30
C1
DCS501B-0100-51-21P2000
100
60
90
50
71
40
C1A
DCS501B-0140-51-21P2000
125
75
113
60
94
60
C1A
DCS501B-0200-51-21P2000
180
100
164
100
133
75
C2
DCS501B-0250-51-21P2000
225
125
206
125
158
100
C2
DCS501B-0350-51-21P2000
315
150
284
150
240
150
C2
DCS501B-0450-51-21P2000
405
250
365
250
317
200
C2A
DCS501B-0520-51-21P2000
470
300
423
300
359
250
C2A
DCS501B-0680-51-21P2000
610
350
549
350
475
300
C2B
DCS501B-0820-51-21P2000
740
450
666
400
577
350
C2B
DCS501B-1000-51-21P2000
900
550
810
500
702
400
C2B
DCS501B-1203-51-21P0000
1200
-
-
-
-
-
A5
DCS501B-1503-51-21P0000
1500
-
-
-
-
-
A5
DCS501B-2003-51-21P0000
2000
-
-
-
-
-
A5
DCS501B-2053-51-21P0000
2050
-
-
-
-
-
A6
DCS501B-2503-51-21P0000
2500
-
-
-
-
-
A6
DCS501B-3003-51-21P0000
3000
-
-
-
-
-
A6
DCS501B-3303-51L21P0000
3300
-
-
-
-
-
A7
Show compressed display (25 products)
Similar parts
Part information
Price Trend Risk
Standard number
DCS500 Non-Regenerative
Description
230 to 500 VAC
Company
ABB
Latest change
14.07.2023 05:19:57
Unit
Keywords
DC Drives
DCS500 Non-Regenerative,230 to 500 VAC,ABB