2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

FCH430.Y0.Y0.050E1.T1.H2.A.1.D1.G0.A

Expand Table
EN
1/5
Order number
BESTNR
Meter Size / Connection Size
DN
Meter Size / Connection Size
ZOLL [Inch]
Explosion Protection Certification
EXP
Connection Design / Connection Box Material / Cable Glands
BAU
Process Connection Type
PN
Material of Wetted Parts
MAT
Flow Calibration
DURCH
Density Calibration
DICHT
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
BAUM
Outputs
AUS
Power Supply
EN
Certificates
ZERT
1
2
3
4
5
6
7
8
9
FCH430
DN 25 / DN 20
1 / 3/4
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 25 / DN 25
1 / 1
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 25 / DN 40
1 / 1-1/2
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 50 / DN 40
2 / 1-1/2
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 50 / DN 50
2 / 2
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 50 / DN 65
2 / 2-1/2
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 80 / DN 65
3 / 2-1/2
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 80 / DN 80
3 / 3
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
FCH430
DN 80 / DN 100
3 / 4
General Purpose
Integral, defined by Transmitter housing
Tri-Clamp acc. DIN 32676
Stainless steel polished 316L (1.4404 / 1.4435)
Flow forward +/- 0,40 % of flow rate, Gas 1 % of flow rate
Density 10 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Stromausgang 1 (aktiv / passiv), Digitalausgang 1 & 2 (passiv), HART
100 ... 230 V AC
-
Show compressed display (9 configurable products)
Coriolis Mass Flowmeter
Standard numberCoriolisMaster FCH430
DescriptionCoriolis Mass Flowmeter
CompanyABB Automation
Latest change06.03.2025 14:45:37
Unit
CoriolisMaster FCH430,Coriolis Mass Flowmeter,ABB Automation

CNS

CNSERPBASE Object Properties
Order NumberFCH430.Y0.Y0.050E1.T1.H2.A.1.D1.G0.A