2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

T32080

Expand Table
EN
1/5
Part number
PARTNR
Material
MAT
d - Wire diameter
D [mm]
Dm - Mean coil diameter
DM [mm]
L0 - Free length (inside hooks)
L0 [mm]
L1 = Maximum extended length
L1 [mm]
f1 - Extension at force P1
F1 [N]
Load at L1
P1 [N]
P/f = Rate
C [N/mm]
Tolerance
TOL
Surface Finish
SURFIN
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
T31980
Steel wire to UNI EN 10270.1 - SH
1.40
8.60
68.90
115.10
46.20
83.60
1.54
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T31990
Steel wire to UNI EN 10270.1 - SH
1.40
8.60
290.00
510.00
220.00
83.60
0.32
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32000
Steel wire to UNI EN 10270.1 - SH
1.40
13.60
34.90
66.10
31.20
57.10
1.55
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32010
Steel wire to UNI EN 10270.1 - SH
1.40
13.60
43.30
93.30
50.00
57.10
0.97
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32020
Steel wire to UNI EN 10270.1 - SH
1.40
13.60
55.90
134.00
78.10
57.10
0.62
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32030
Steel wire to UNI EN 10270.1 - SH
1.40
13.60
76.90
201.90
125.00
57.10
0.39
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32040
Steel wire to UNI EN 10270.1 - SH
1.40
13.60
105.00
292.00
187.00
57.10
0.26
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32050
Steel wire to UNI EN 10270.1 - SH
1.60
6.40
25.30
30.18
4.88
146.00
25.40
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32060
Steel wire to UNI EN 10270.1 - SH
1.60
6.40
34.90
42.71
7.81
146.00
15.90
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32070
Steel wire to UNI EN 10270.1 - SH
1.60
6.40
49.30
61.50
12.20
146.00
10.20
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32080
Steel wire to UNI EN 10270.1 - SH
1.60
9.40
30.10
41.80
11.70
111.00
8.04
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32090
Steel wire to UNI EN 10270.1 - SH
1.60
9.40
39.70
58.40
18.70
111.00
5.02
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32100
Steel wire to UNI EN 10270.1 - SH
1.60
9.40
54.10
83.40
29.30
111.00
3.22
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32110
Steel wire to UNI EN 10270.1 - SH
1.60
9.40
78.10
124.90
46.80
111.00
2.01
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32120
Steel wire to UNI EN 10270.1 - SH
1.60
15.40
39.70
74.00
34.30
74.00
1.82
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32130
Steel wire to UNI EN 10270.1 - SH
1.60
15.40
49.30
104.10
54.80
74.00
1.14
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32140
Steel wire to UNI EN 10270.1 - SH
1.60
15.40
63.70
149.30
85.60
74.00
0.73
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32150
Steel wire to UNI EN 10270.1 - SH
1.60
15.40
87.70
224.70
137.00
74.00
0.46
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
T32160
Steel wire to UNI EN 10270.1 - SH
1.60
15.40
120.00
325.00
205.00
74.00
0.30
All dimensions and forces to DIN 2097 (Grade 2)
Oiled for steel wire
Show compressed display (258 products)
Steel wire to UNI EN 10270.1 - SH
Standard numberExtension Springs
DescriptionSteel wire to UNI EN 10270.1 - SH
CompanyDIM
Latest change26.09.2017 10:34:06
Unit
Extension Springs,Steel wire to UNI EN 10270.1 - SH,DIM

ECLASS 14.0

23-08-02-01 Screw tension spring

ECLASS 13.0

23-08-02-01 Screw tension spring

ECLASS 12.0

23-08-02-01 Screw tension spring

ECLASS 11.1

23-08-02-01 Screw tension spring

ECLASS 11.0

23-08-02-01 Screw tension spring

ECLASS 10.1

23-08-02-01 Screw tension spring

ECLASS 10.0.1

23-08-02-01 Screw tension spring

ECLASS 9.1

23-08-02-01 Screw tension spring

ECLASS 9.0

23-08-02-01 Screw tension spring

ECLASS 8.1

23-08-02-01 Screw tension spring

ECLASS 8.0

23-08-02-01 Screw tension spring

ECLASS 7.1

23-08-02-01 Screw tension spring

ECLASS 7.0

23-08-02-01 Screw tension spring

ECLASS 6.2

23-08-02-01 Screw tension spring

ECLASS 6.1

23-08-02-01 Screw tension spring

ECLASS 6.0

23-08-02-01 Screw tension spring

ECLASS 5.1

23-08-02-01 Screw tension spring