2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

GTZA80500110000000

Expand Table
EN
1/5
Type
TYP
Size
BG [mm]
Traverse length
V [mm]
Traversing slide position
POS [mm]
Length of the carriage
LV
Position of drive shaft
LA
Switch
S
Switch version
SAF
Position of switches
SL
Motor
M
Position of the motor connector
LM
Gearbox
G
Version
AF
L [mm]
L1 [mm]
L2 [mm]
L3 [mm]
1
GTZA
80
500
0
Without switch
Without switch
Without switch
Without motor
Without motor
without gearbox
Standard version
885
693
665
615
Show compressed display (1 configurable product)
Toothed belt axis
Standard numberGTZA80
DescriptionToothed belt axis
CompanyGETOtec
Latest change31.03.2021 05:49:54
Unit
GTZA80,Toothed belt axis,GETOtec

CNS

CNSPHYPROP Physical Properties
Mass17.6
CNSERPBASE Object Properties